0824008 - STREAMLINE™ Pads and Bulk Media Rolls | ParkerGB

STREAMLINE™ Pads and Bulk Media Rolls | #0824008

0824008

STREAMLINE™ Pads and Bulk Media Rolls | #0824008

STREAMLINE™ is a broad line of non-woven synthetic air filter media offering excellent performance characteristics for a variety of applications.


Technical Specifications

  • Filter Efficiency Rating: MERV 7
  • Model Number: DL100S SP-PAD 9X17X1
  • Brand: ATI
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Pads, Rolls and Media Frames
  • Product Style: Air Filter
  • For Fluid Type: Air
  • Filter Type: Pad Media STREAMLINE DL-100S
  • Notes: Contact factory for specifications and availability
Safety Warning

Item Information

Applications
•General Ventilation - Central HVAC systems and unitary equipment
•Prefilters for higher-efficiency filters
•V-Bank blanket filter systems
•Drum Filters
•Card cleaning systems
•Primary filtration for the food industry
•Applications where fiber glass is restricted

Full Depth Loading Increases Dust Holding Capacity -

The use of thermally bonded, multi-denier fibers improves the depth loading characteristics of the media by creating the proper balance of fiber density, resistance and compression strength. High compression strength enables the media to maintain its full thickness in operation as resistance rises. Dirt is collected throughout the depth of the media – no face loading. Stratified multi-layered media (DL-Series) further enhance depth loading by incorporating a built in prefilter layer into the fiber arrangement.

Pressure Sensitive Tackifier Enhances Particle Retention -

StreamLine media has a pressure sensitive dry tackifier applied from the air leaving side to hold dirt particles on the fibers. The dry tack retains its adhesive characteristics over the life of the filter to prevent particles from migrating down-stream.
The tackifier is applied deep into the media, not just on the outer surface as with some competitive products. The deeper the adhesive penetrates into the media, the better it retains particles, even at higher velocities or under turbulent conditions.

Soft and Pleasant to Handle -

Polyester media is soft to the touch and easy to handle, yet tough and durable. It is unaffected by moisture and can withstand temperatures from -40oF to 220oF.

Product Selection and Application Guide:

Product / Applications / Construction


P-Series
Standard Grade Media for light to moderate dirt loading conditions. Blended dual denier fibers, constant density construction - Light tack - 2" media available with a scrim net backing for enhanced media stability and durability.

DL-Series
Industrial Grade Media for moderate to heavy dirt loading conditions. Blended dual denier fibers, constant density construction - Light tack - 2" media available with a scrim net backing for enhanced media stability and durability.

Bio•Pure AM-Series
Antimicrobial treated media for use to in¬hibit growth of microorganisms on air filters where indoor air quality is a concern. Blended dual denier fibers, constant density construction - Light tack.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
682632