1/2" Short Coil | Product Series

Filter by

    No filters selected

Input Voltage

Connection Type

Power Consumption

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
1/2 Short Coil

1/2" Short Coil

Parker's -8 size proportional pressure reducing/relieving valves are complemented by a robust, hermetically sealed, IP69K rated selection of SW7L family coils. 12 & 24 voltage options available, along with 3 termination style options.

Technical Specifications

  • Input Voltage: 12, 24 VDC
  • Connection Type: Integral Deutsch, Dual Lead Wire, Dual Spade
  • Power Consumption: 14 W
  • Current: 0.6, 1.2 A
  • Resistance: 10.1, 39.6 Ω
  • Duty Cycle: Continuous @ 100% voltage
  • Diode Included: No
  • Coil Type: Standard
  • Function: 1/2" Coil, Short
  • Maximum Operating Temperature: +392 °F, +200 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Weight: 0.44 lb, 0.2 kg
  • Actuation Type: N/A
  • Body Material: N/A
  • Flow Rate: N/A
  • For Fluid Type: N/A
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: N/A
  • Seal Material: N/A
Safety Warning

Full Product Description

Parker’s robust SW7L coils are available with a 1/2" inner diameter. The 1/2" coils correlate with the 08-size proportional pressure reducing and relieving cartridge valves, the EPR083R valve series. The SW7L coil is available in 12- & 24-volt versions, both rated at a standard 14-watt current for continuous duty. This coil can be used across the full pressure range of the EPR083R valve, controlling from zero all the way up to 5,000 psi. All coils are manufactured with DC windings and feature a hermetically sealed design with redundant internal O-rings to prevent water ingression under all conditions. The outer shell is zinc plated to prevent rust and is manufactured using low carbon seal, with the entire coil exceeding the IP69K standards. A select variety of termination styles are available including the most common Integral Deutsch, Double Spade, and Dual Lead wire connections. SW7L Coils are optimized to be used with proportional valves but may also function as on-off coils when required by the application.
Markets:
•Aerial
•Agricultural Machinery
•Construction Equipment
•Material Handling Equipment
•Miscellaneous Industrial
•Miscellaneous Manufacturing
•Miscellaneous Mobile
Features/Benefits:
•High flow capacity
•Multiple switching pressure options
•Sealed pilot option available
•Hardened working parts for maximum durability
•All external parts zinc plated
Applications:
•Bypass flow paths
•Diverter for hydrostatic transmission cooling or filtration
•Enabling/disabling functions
•Enabling/disabling hydraulic subsystems
•Regen functions

Related Documents

×
Products Input Voltage Connection Type Power Consumption
SW7LHD012 12 VDC Integral Deutsch 14 Watt
SW7LHD024 24 VDC Integral Deutsch 14 Watt
SW7LSD012 12 VDC Dual Spade 14 Watt
SW7LSD024 24 VDC Dual Spade 14 Watt
SW7LWD012 12 VDC Dual Lead Wire 14 Watt
SW7LWD024 24 VDC Dual Lead Wire 14 Watt

C19159
687505