100_Baldwin - Baldwin - DAHL Fuel Filter Series | ParkerGB

Baldwin - DAHL Fuel Filter Series | #100_Baldwin

100

Baldwin - DAHL Fuel Filter Series | #100 OBSOLETE

OBSOLETE. Availability Limited to Dealer Stock.


Technical Specifications

  • Inside Diameter (inch): 0
  • Perinch: 0
  • Outside Diameter (mm): 0
  • Outside Diameter (inch): 0
  • Inside Diameter (mm): 0
  • Thread: 0
  • Width (mm): 0
  • Absolute Micron: 0
  • Product Type: Diesel Fuel Filter/Water Separator
  • Notes: Port Thread: Single Units: 9/16-18 w/O-Ring Boss; Double Units: 1/4-18 NPT; Element Removal Clearance: 1 1/2 (38.1); Sump Capacity: 8 oz. (236 ml)
  • Height: 47 (1, 194)
  • Width: 5 1/2 (139.7)
  • Depth: 6 1/2 (165.1)
  • Brand: Baldwin
  • Technology: Filtration
Safety Warning

Item Information

"DAHL fuel filters efficiently remove most water and solid contaminants from diesel fuel before it reaches pumps or injectors, thus prolonging parts life and reducing unscheduled downtime. DAHL’s functional dual-chamber, three-stage diesel fuel filter/water separators provide efficient suction side water separation and contaminant filtration. The key is the unique DAHL-patented depressurizer cone which spreads the fuel flow. With more area to flow over, greater separation of water and dirt from the fuel is achieved. DAHL diesel fuel filter/water separators have less mechanical flow resistance than other separators because the fuel only changes direction twice. The DAHL unit removes virtually 100 percent of the water and most of the contaminants from the diesel fuel.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
082700