1040H69 04 - Self-fastening hoses with internal textile yard for NBR & EPDM and external metallic braid for silicone & FKM | ParkerGB

Self-fastening hoses with internal textile yard for NBR & EPDM and external metallic braid for silicone & FKM | #1040H69 04

1040H69 04

Self-fastening hoses with internal textile yard for NBR & EPDM and external metallic braid for silicone & FKM | #1040H69 04

Parker Legris self-fastening hoses are designed to be used with barb fittings or mold quick couplers to convey in-plant industrial fluids. They offer both excellent sealing and robustness with the simplicity of installation for a long life span


Technical Specifications

  • Materials of Construction: NBR
  • Length per Package: 40 M
  • Hose Outside Diameter: 1.062 INCH
  • Cover Color: Blue
  • Hose Inside Diameter: 0.751 INCH
  • Maximum Operating Pressure: 1.6 MPa, 16 bar, 232 psi
  • Brand: Legris
  • Minimum Bend Radius: 6.692 inch, 170 mm
  • Media: Air (Pneumatics), Fuels (Oil & Petroleum), Water
  • Compatible Fitting: Quick-Acting Barbed Fittings (with Brass Female Compression Fitting), Quick-Acting Barbed Fittings (with Brass Male BSPP Thread), Quick-Acting Barbed Fittings (with Brass Male BSPT Thread)
  • Specifications Met: CNOMO: E07.21.115N, NF T46 019, NF T47 252, REACH, RoHS 2011/65/EC
  • Weight: 16.5 kg/package, 0.4125 kg/m, 0.220 lb/ft
  • Inside Diameter: 0.751 inch, 19.1 mm
  • Hose Reinforcement Material: Braid of Textile
  • Outside Diameter: 1.062 inch, 27 mm
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Cooling, In-Plant Automotive, Industrial Machinery, Pneumatics, Welding Robots
  • Technology: Fluid & Gas Handling, Pneumatics, Process Control
  • Product Type: Coolant Hose, Pneumatic Hose
  • Design Factor: 3
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Cover Material: Nitrile Butadiene Rubber (NBR)
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Length per Package: 40 m
  • Package Type: Reel
  • Region of Origin: France
  • Disclaimer: CAUTION: CNOMO certification is valid exclusively for Red and Green hose only when connected to Legris’ CNOMO-certified Barb Connectors 0132
  • Number of Tubes: 1
Safety Warning

Item Information

This range of hose is a versatile general purpose hose designed to handle air, coolant, mild chemicals and water. The hose construction incorporates a tube, in different material according to the version NBR, EPDM, FKM or silicone, that is compatible with light oil mists found in air tool lubricating systems, water, oil and fuel and the textile or metallic reinforcement provide flexibility and high mechanical resistance. The cover NBR, EPDM or metal is resistant to abrasion, heat and ozone, and is available in 4 main standard colors for color-coded identification


Parker Legris self-fastening hoses are designed to be used with Parker Legris barb connectors or mold quick couplings to convey lot of in-plant industrial fluids. They offer both the sealing and robustness reliability of self-fastening technology and the simplicity of installation with a long service life.

Parker Legris self-fastening NBR hoses are designed according to CNOMO E07.21.115N*.


Features/Benefits:


- Exceptional Endurance


• Unsurpassed resistance to repetitive flexing

• Protection against spark and flame

• Abrasion and crush-resistant

• UV-resistant


- Ideal for In-Plant Automotive


• Excellent ozone resistance

• Perfect for cooling systems

• Maximum flow with low pressure drop

• 4 colours for immediate circuit identification

• Silicone-free for NBR version


- Ready-To-Use


• No lubrication, additive (grease, oil, …etc), or preparation time required

• To connect: push the hose fully home against the fitting shoulder

• To disassemble: cut the hose on the barbed side of the fitting



Markets:


• Machine Tools

• Miscellaneous Manufacturing

• Vehicle Assembly Facilities



Applications:


• Compressed Air and Coolants Conveying or uppon request Fuel and Oil Conveying

• Applications Subjected to Flying Sparks

• Welding Robots

• Industrial Cooling Systems



Technologies:


• Self-Fastening Hose

• Braided Hose with internal textile yard for NBR and EPDM and external metallic braid for Silicone and FKM

• NBR Hose

• EPDM Hose

• FKM Hose

• Silicone Hose

• Technical Hose

• Industrial Hose


Technical Characteristics:


• Fluids: Coolants, Compressed Air, Oil and Fuel Upon Request

• Materials: Nitrile butadiene rubber & textile braid (10XXH)

• Materials: EPDM & textile braid (MHEXXXX)

• Materials: FKM & Stainless steel braid (MHFXXXX)

• Materials: Silicone & Stainless steel braid (MHSXXXX)

• Pressure: 0 to 16 bar

• Temperature: -40°C to +100°C (+130°C for short time)



Regulations:


• REACH and RoHS and CNOMO: E07.21.115N for NRB version


* CAUTION: CNOMO certification is valid exclusively for red and green hose, only when connected to Legris' CNOMO-certified barb connectors 0132, 0133 and 0134.



Product Types:


• Braided Self-Fastening Hose

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A43098