Flaring machines and tooling | #1050EU400VPRO


LOADING IMAGES
1050EU400VPRO

Flaring machines and tooling | #1050EU400VPRO

Parflange® 50 Pro WorkCenter


Technical Specifications

  • Tube Outside Diameter: n/a
  • Product Type: Parflange 50 Pro machine including O-Lok feeder, EU-Version
Safety Warning

Item Information

Technical description 50 Pro WorkCenter:
For industrial mass production of O-Lok® connections, special machines Parflange® 50 PRO with O-Lok® sleeve feeder are available. This sleeve feeding device increases the productivity, particularly of high volume – single tube dimension jobs. In “Feeder ON – mode”, O-Lok® sleeves just need to be inserted into feeder rails. First cycle start is initiated by manually closing the safety cover. Then, all following cycles are started by pushing the tube into the pre-clamped dies. All other machine activities, like tube clamping, flanging, tube release, insertion of O-Lok® sleeves into dies, pre-clamping of dies and the operation of safety cover run fully automatic. The operator just is handling the tubes and refilling the sleeve-feeder from times to times with O-Lok® sleeves. In “Feeder OFF – mode”, the Parflange® 50 PRO operates like the Parflange® 50 BASIC without O-Lok® sleeve feeder. This mode is useful for maximum size flexibility and Triple-Lok® assembly. For quick changeover and safety reasons, the O-Lok® sleeve feeder is just switched OFF but not be removed from the Parflange® 50 PRO Work- Center. For operation of O-Lok® PRO machines, compressed air supply is required, even when sleeve feeder is not used.

Machine specification 50 Pro WorkCenter:
Specific differences of Parflange® 50 Pro versus Parflange® 50 Basic
Design: Parflange® 50 with additional O-Lok® sleeve feeder
Normal Operation: Same as Parflange® 50 Basic when feeder is switched off
Feeder Operation: Work-cycle is initiated by inserting tube end Automatic clamping, automatic flanging/flaring
Automatic insertion of O-Lok® sleeves into dies
Automatic operation of safety cover
Automatic pre-clamping of dies
Manual operation: like Parflange® 50 Basic
Cycle time: 5–8 sec. flanging time/approx. 15 to 20 sec. total cycle time
Economic production quantity: max. 1200 flarings per day
Tools: Same tools as Parflange® 50 Basic
Feeder: Feeder is delivered in separate box and must be firmly attached to machine.
Feeder can be switched On and Off but must not be removed.
Feeder rails: Feeder rail kits must be ordered separately for each O-Lok® sleeve size.
Feeder setup: Installation of matching rail kit by knurled nuts and adjustment of scale wheel according to chart
Installation: Electrical power, for feeder type machines: compressed air supply (6 bar)
Dimensions: 700×840×2030 mm
Weight: 410 kg

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687614