108625C - Refrigeration Hand Expansion & Shut- Off Valves- Herl Series | ParkerGB

Refrigeration Hand Expansion & Shut- Off Valves- Herl Series | #108625C

108625C

Refrigeration Hand Expansion & Shut- Off Valves- Herl Series | #108625C

HV,3WN GLOBE EB T5F-L


Technical Specifications

  • Refrigerant Type: Ammonia and Halocarbon
  • Model Number: HV, 3WN GLOBE EB T5F-L W/CAP
  • Port Size (mm): 80mm
  • Valve Body Material: Carbon Steel-Mould Steel
  • Bonnet Material: Carbon Steel
  • Port Size (inch): 3"
  • Bonnet: Extended Flanged Bonnet
  • Connection Style: Weld Neck
  • Body Style: Globe
  • Valve Style: Hand Shut- Off Valve
  • Handle: With Cap
  • Seat Material: Carbon Steel- Mould Steel
  • Stem Material: Stainless Steel
  • Type: T5F-L w/cap
  • Model Number: HV,3WN GLOBE EB T5F-L W/CAP
  • Maximum Operating Pressure: 25 bar, 363 psig
  • Maximum Operating Temperature: 160 °C, 320 °F
  • Port Size: 80 mm, 3 inch
  • Connection Type: Weld Neck
  • Body Style: Globe
  • Valve Type: Hand Shut-Off
  • Bonnet Type: Extended Flanged Bonnet
  • Handle Type: With Cap
  • Refrigerant Type: Ammonia and Halocarbon
  • Handle Material: Aluminum
  • Body Material: Carbon Steel-Mould Steel
  • Seat Material: Carbon Steel- Mould Steel
  • Bonnet Material: Carbon Steel
  • Stem Material: Stainless Steel
  • Packing Material: Graphite, PTFE
  • Bolt Material: Austenitic Stainless Steel
  • Product Type: T5F-L W/cap
Safety Warning

Item Information

Parker’s HERL expansion valves offer the industry’s most dependable performance. These valves feature a single piece body construction and proven gasket sealing technology. These expansion valves are available in a variety of configurations to suit the needs of the modern industrial refrigeration system, such as stainless steel construction or as versions rated for CO2.
Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Single Piece Body Construction
• Gasket Sealing Technology
• Variety of Configurations to suit many needs
• Available CO2 rated Valves
• Available in Stainless Steel Construction

Application:
• Shut-Off Valves are primarily used for isolating parts of the system for service and maintenance
• Expansion Valves are primarily used to meter the flow of refrigerant for evaporator control groups or for expansion in high pressure liquid feed applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687475