K Series Solenoid Valves for Industrial and Process applications | #121K3306-299508-483764T1


LOADING IMAGES
121K3306-299508-483764T1
Click to View CAD Model

K Series Solenoid Valves for Industrial and Process applications | #121K3306-299508-483764T1

K Series is a full range of direct operated solenoid valves, from 1/8" to 1/2", offering many sealing materials and different flow rates.


Technical Specifications

  • Seal Material: FKM
  • Electrical Connection: With DIN 43650 A Plug
  • Function: Normally Closed
  • Port Size: 3/8" G
  • Valve Type: 2/2 Way
  • Power Supply Voltage: 230V 50Hz - 240V 60Hz
  • Orifice Size: 6, 0 mm
  • ATEX Specifications Met: -
  • Maximum Operating Pressure: 5 bar
  • Coil Specifications Met: CE - VDE - UL - EAC
  • Specifications Met: Blister Package
  • Coil Power Consumption: 9W
  • Actuation Type: Direct Operated
  • Port Type: Pipe Mounting
  • Body Material: CW 617N UNI EN 12165
  • Media: Air, Neutral Gases, Liquids
  • Seat Material: Brass
  • Exhaust Orifice Size: n/a
  • Flow Coefficient 1: 12 L/min
  • Flow Coefficient 2: 0.72 m3/hour
  • Minimum Operating Pressure: 0 bar
  • Minimum Fluid Temperature: -10 °C
  • Maximum Fluid Temperature: 100 °C
  • Coil Temperature Range: -40 to 50 °C
  • Insulation Class: F (155°C)
Safety Warning

Item Information

The K Series direct operated solenoid valves includes many options to fullfill the demand of the most challenging applications in Industrial and Process markets. The solid and robust design includes a stainless steel operator rated for million of life cycles. This product solution can optimize the total ownership costs in a broad range of heavy duty and high demanding applications.

Markets:
- Industrial equipments
- Industrial automation
- Fluid and process control

Applications:
- Compressors
- Air Treatment
- Fluids and gas control
- Actuators control in safe or harsh environment including Atex
- Water and steam control

Features/Benefits:
- Compact and robust
- Wide range of coils available including Atex
- Longest life service

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
Parker--General Catalogue--0112UK
Product Demos & Tutorials
Solenoid Valves Overview Video
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A18171