Autoclave Series Tubing for SpeedBite connections - 15,000 PSI (1034 bar) | Product Series

Filter by

    No filters selected

Material

Tube O.D. (inch)

Tube O.D. (mm)

Maximum Tube I.D (inch)

Maximum Tube I.D (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Autoclave Series Tubing for SpeedBite connections - 15,000 PSI (1034 bar)

Autoclave Series Tubing for SpeedBite connections - 15,000 PSI (1034 bar)

Parker Autoclave's low pressure tubing is capable of operating to 15,000 psi (1034 bar) and range in size from 1/16" to 1/2" tube size. Standard tubing is available in 316 and 304 stainless steel.

Technical Specifications

  • Application: Hydraulics, Instrumentation, Media Transfer, Suction / Vacuum
  • Specifications Met: ASTM, ISO
  • Materials of Construction: Alloy 6Mo, Alloy 904L, Alloy 625, Alloy 825, Alloy C-276, Duplex, Monel, Other Stainless Steel, Stainless Steel, Super Duplex, Titanium, Stainless Steel 316, Stainless Steel 304
  • Maximum Operating Pressure: 34 bar (and over), up to 34 bar, up to 7 bar, 500 and over psi, up to 100 psi, up to 500 psi
  • Maximum Operating Temperature: 240 and over °C, up to 100 °C, up to 125 °C, up to 150 °C, up to 240 °C, up to 650 °C, up to 1200 °F, up to 212 °F, up to 257 °F, up to 302 °F, up to 464 °F
  • Media: Abrasives, Chemicals (Adhesives, Glue), Chemicals, Food & Beverage, Fuels, Industrial Gases, Hydraulic Fluids, Medical Fluids, Fuels (Oil & Petroleum), Pharmaceutical Fluids, Air (Pneumatic Media), Steam, Water
  • Minimum Operating Temperature: -70 °C, -94 °F
  • Outside Diameter: 1 to 1-1/4 inch, 1/2 to 3/4 inch, 1/4 to 1/2 inch, 1-1/4 to 1-1/2 inch, 3/4 to 1 inch
  • Assembly: Special Tool Required
  • Connection Type: W062, W125, SW250 / W250, SW375 / W375, SW500 / W500
  • Tube Outside Diameter: 1/16 to 1/2 inch, 1.59 to 12.70 mm
  • Maximum Tube Inside Diameter: 0.026 to 0.402 inch, 0.66 to 10.21 mm
  • Flow Area: 0.0005 to 0.055 inch2, 0.32 to 35.48 inch2
Safety Warning

Full Product Description

Parker Autoclave's low pressure tubing utilizes the proven Speed Bite connection. A low pressure package can be designed with Parker Autoclave tubing and a fitting that utilizes a  single ferrule compression sleeve for systems up to 15,000 PSI (1034 BAR). This connection delivers fast, easy make-up and reliable bubble-tight performance, in a variety of liquid or gas service applications.

Markets:
• Chemical
• Petro-Chemical
• Oil and Gas
• Research

Features/Benefits:
• Tubing sizes are 1/16, 1/8", 1/4", 3/8", and 1/2"
• Tubing is manufactured from annealed stainless steel
• Operating temperatures from 0°F (-17.8°C ) to 650°F (343°C)
• Stock tubing lengths from 20 to 26.5 foot (6 to 8 meters)
• Special material and special length tubing available

Applications:
• Fluid Handling Systems
• Skid Panel Fabricators
• Test Panels
• Medium Pressure Systems

Related Documents

×
Products Material Tube O.D. (inch) Tube O.D. (mm) Maximum Tube I.D (inch) Maximum Tube I.D (mm)
MS15-070 316 Stainless Steel 1/16" 1.59 mm 0.026" 0.66 mm
MS15-200 316 Stainless Steel 1/8" 3.18 mm 0.052" 1.32 mm
MS15-051 316 Stainless Steel 1/8" 3.18 mm 0.062" 1.57 mm
MS15-166 304 Stainless Steel 1/8" 3.18 mm 0.069" 1.75 mm
MS15-055 316 Stainless Steel 1/4" 6.35 mm 0.125" 3.18 mm
MS15-069 316 Stainless Steel 1/4" 6.35 mm 0.180" 4.57 mm
MS15-158 304 Stainless Steel 1/4" 6.35 mm 0.194" 4.93 mm
MS15-203 316 Stainless Steel 1/4" 6.35 mm 0.084" 2.13 mm
MS15-206 304 Stainless Steel 1/4" 6.35 mm 0.084" 2.13 mm
MS15-084 316 Stainless Steel 3/8" 9.53 mm 0.195" 4.95 mm
MS15-184 304 Stainless Steel 3/8" 9.53 mm 0.195" 4.95 mm
MS15-164 304 Stainless Steel 3/8" 9.53 mm 0.277" 7.04 mm
MS15-162 304 Stainless Steel 3/8" 9.53 mm 0.305" 7.75 mm
MS15-204 316 Stainless Steel 3/8" 9.53 mm 0.139" 3.53 mm
MS15-157 304 Stainless Steel 1/2" 12.70 mm 0.375" 9.53 mm
MS15-065 316 Stainless Steel 1/2" 12.70 mm 0.375" 9.53 mm
MS15-165 304 Stainless Steel 1/2" 12.70 mm 0.402" 10.21 mm
MS15-205 316 Stainless Steel 1/2" 12.70 mm 0.264" 6.71 mm
MS15-208 304 Stainless Steel 1/2" 12.70 mm 0.264" 6.71 mm

C19159
687516