Autoclave High Pressure Cone and Thread Fittings, 150,000 PSI - F Series | Product Series

Filter by

    No filters selected

Connection Type

Shape

Tube O.D. (inch)

Tube O.D. (mm)

Product Style

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Autoclave High Pressure Cone and Thread Fittings, 150,000 PSI - F Series

Autoclave High Pressure Cone and Thread Fittings, 150,000 PSI - F Series

Parker Autoclave's F Series are high pressure cone and thread fittings for use in a variety of applications with 1/4" to 1" Parker Autoclave tubing. These cone and thread fittings are rated to 150,000 psi (10342 bar).

Technical Specifications

  • Fitting Type: Cone and Thread
  • Maximum Operating Pressure: 40000 to 150000 psi, 2757.86 to 10341.97 bar
  • Assembly: Special Tool Required
Safety Warning

Full Product Description

Parker Autoclave's F Series and SF Series high pressure fittings utilize a special designed collar to secure the tube connection. These cone and thread fittings are used as fluid handling components in specialty systems up to 150,000 PSI (10342 BAR) with Parker Autoclave Tubing. These high quality, high pressure components provide dependable performance in gas and liquid applications.

Markets:
• Chemical
• Petrochemical
• Oil and Gas
• Food Preparation
• Water Blast Industries


Features/Benefits:
• Coned-and-threaded connection
• Tubing sizes are 1/4", 5/16", 3/8", 9/16", and 1"
• Fittings manufactured from cold worked 316 stainless steel
• Anti-vibration connections components available
• Autofrettaged tubing
• Operating temperatures from -423ºF (-252ºC ) to 1200ºF (649ºC)
• Available in special materials

Applications:
• Water Jet Cutting Systems
• LDPE systems
• HPP Food Processing Lines
• Water Blasting

Related Documents

Contact & Support Information
Go To Autoclave.com
×
Products Connection Type Shape Tube O.D. (inch) Tube O.D. (mm) Product Style Materials of Construction
CL4400 F250C Elbow 1/4" (O.D.) 6.35 mm (O.D.) Stainless Steel AISI 316
100CL4400 F312C150 Elbow 1/4" (O.D.) 6.35 mm (O.D.) Stainless Steel AISI 316
CL5500 F312C150 Elbow 5/16" (O.D.) 7.94 mm (O.D.) Stainless Steel AISI 316
CL6600 F375C Elbow 3/8" (O.D.) 9.53 mm (O.D.) Stainless Steel AISI 316
100CL6600 F312C150 Elbow 3/8" (O.D.) 9.53 mm (O.D.) Stainless Steel AISI 316
CL9900 F562C Elbow 9/16" (O.D.) 14.29 mm (O.D.) Stainless Steel AISI 316
40CL9900 F562C40 Elbow 9/16" (O.D.) 14.29 mm (O.D.) Stainless Steel AISI 316
43CL16 F1000C43 Elbow 1" (O.D.) 25.4 mm (O.D.) Stainless Steel AISI 316
CT4440 F250C Tee 1/4" (O.D.) 6.35 mm (O.D.) Stainless Steel AISI 316
100CT4440 F312C150 Tee 1/4" (O.D.) 6.35 mm (O.D.) Stainless Steel AISI 316
CT5550 F312C150 Tee 5/16" (O.D.) 7.94 mm (O.D.) Stainless Steel AISI 316
CT6660 F375C Tee 3/8" (O.D.) 9.53 mm (O.D.) Stainless Steel AISI 316
100CT6660 F312C150 Tee 3/8" (O.D.) 9.53 mm (O.D.) Stainless Steel AISI 316
CT9990 F562C Tee 9/16" (O.D.) 14.29 mm (O.D.) Stainless Steel AISI 316
40CT9990 F562C40 Tee 9/16" (O.D.) 14.29 mm (O.D.) Stainless Steel AISI 316
43CT16 F1000C43 Tee 1" (O.D.) 25.4 mm (O.D.) Stainless Steel AISI 316
CX4444 F250C Cross 1/4" (O.D.) 6.35 mm (O.D.) Stainless Steel AISI 316
100CX4444 F312C150 Cross 1/4" (O.D.) 6.35 mm (O.D.) Stainless Steel AISI 316
CX5555 F312C150 Cross 5/16" (O.D.) 7.94 mm (O.D.) Stainless Steel AISI 316
CX6666 F375C Cross 3/8" (O.D.) 9.53 mm (O.D.) Stainless Steel AISI 316
100CX6666 F312C150 Cross 3/8" (O.D.) 9.53 mm (O.D.) Stainless Steel AISI 316
CX9999 F562C Cross 9/16" (O.D.) 14.29 mm (O.D.) Stainless Steel AISI 316
40CX9999 F562C40 Cross 9/16" (O.D.) 14.29 mm (O.D.) Stainless Steel AISI 316
43CX16 F1000C43 Cross 1" (O.D.) 25.4 mm (O.D.) Stainless Steel AISI 316
60F4433 F250C Straight Coupling 1/4" (O.D.) 6.35 mm (O.D.) Stainless Steel AISI 316
60UF4433 F250C Union 1/4" (O.D.) 6.35 mm (O.D.) Stainless Steel AISI 316
100F4433 F312C150 Straight Coupling 1/4" (O.D.) 6.35 mm (O.D.) Stainless Steel AISI 316
100UF4433 F312C150 Union 1/4" (O.D.) 6.35 mm (O.D.) Stainless Steel AISI 316
150F5533 F312C150 Straight Coupling 5/16" (O.D.) 7.94 mm (O.D.) Stainless Steel AISI 316
150UF5533 F312C150 Union 5/16" (O.D.) 7.94 mm (O.D.) Stainless Steel AISI 316
60F6633 F375C Straight Coupling 3/8" (O.D.) 9.53 mm (O.D.) Stainless Steel AISI 316
60UF6633 F375C Union 3/8" (O.D.) 9.53 mm (O.D.) Stainless Steel AISI 316
100F6633 F312C150 Straight Coupling 3/8" (O.D.) 9.53 mm (O.D.) Stainless Steel AISI 316
100UF6633 F312C150 Union 3/8" (O.D.) 9.53 mm (O.D.) Stainless Steel AISI 316
60F9933 F562C Straight Coupling 9/16" (O.D.) 14.29 mm (O.D.) Stainless Steel AISI 316
60UF9933 F562C Union 9/16" (O.D.) 14.29 mm (O.D.) Stainless Steel AISI 316
40F9933 F562C40 Straight Coupling 9/16" (O.D.) 14.29 mm (O.D.) Stainless Steel AISI 316
40UF9933 F562C40 Union 9/16" (O.D.) 14.29 mm (O.D.) Stainless Steel AISI 316
43F16 F1000C43 Straight Coupling 1" (O.D.) 25.4 mm (O.D.) Stainless Steel AISI 316
43UF16 F1000C43 Union 1" (O.D.) 25.4 mm (O.D.) Stainless Steel AISI 316
60BF4433 F250C 1/4" (O.D.) 6.35 mm (O.D.) Bulkhead Stainless Steel AISI 316
100BF4433 F312C150 1/4" (O.D.) 6.35 mm (O.D.) Bulkhead Stainless Steel AISI 316
150BF5533 F312C150 5/16" (O.D.) 7.94 mm (O.D.) Bulkhead Stainless Steel AISI 316
60BF6633 F375C 3/8" (O.D.) 9.53 mm (O.D.) Bulkhead Stainless Steel AISI 316
100BF6633 F312C150 3/8" (O.D.) 9.53 mm (O.D.) Bulkhead Stainless Steel AISI 316
60BF9933 F562C 9/16" (O.D.) 14.29 mm (O.D.) Bulkhead Stainless Steel AISI 316
40BF9933 F562C40 9/16" (O.D.) 14.29 mm (O.D.) Bulkhead Stainless Steel AISI 316
43BF16 F1000C43 1" (O.D.) 25.4 mm (O.D.) Bulkhead Stainless Steel AISI 316

C19159
687516