Premium Quick Coupling - Scandinavian Profile - 1800 Series | #1800SBIW17MPC


LOADING IMAGES
1800SBIW17MPC
Click to View CAD Model

Premium Quick Coupling - Scandinavian Profile - 1800 Series | #1800SBIW17MPC

Parker quick coupling system Premium Plus with scandinavian profile and nominal diameter 10 for pneumatic and fluid handling applications up to 35 bar!


Technical Specifications

  • Connection Thread Size (inch): 3/8
  • Version: Double Shut-Off
  • Hose I.D.: na
  • Material: Brass chrome plated
  • Connection Type: Female Thread - parallel
  • Type: Plug
  • Diameter: 10 nom
  • Valve Included: Yes
  • Length: 49 mm
  • Hex Size: 22 mm
  • Outside Diameter: n/a
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 50 bar
  • Flow Rate: 1650 L/min
Safety Warning

Item Information

Parker's series 1800 is used mainly for applications in the area of compressed air and liquids. The coupling system stands out for its robust, compact design and its high corrosion resistance. The Ultra HighFlow valve guaranteed an optimum flow and low pressure drop.

Markets:
- Machinery Construction
- Automotive
- Life Science
- Process
- Food Technology
- Aerospace
- Mobile Hydraulics

Features/Benefits:
- Robust and Compact design
- Ultra HighFlow valve for optimum flow and low pressure drop - Energy Saver
- Corrosion resistant

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors
- Fluid Transfer

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687614