Stainless Steel Compression Fittings | #1814 12 21


LOADING IMAGES
1814 12 21

Stainless Steel Compression Fittings | #1814 12 21

Manufactured in 316L stainless steel, these fittings combine all the advantages of the "universal" compression fitting: excellent resistance
to environmental conditions & corrosive fluids.
They are pressure and temperature-resistant.


Technical Specifications

  • Connection 1 Thread Size (metric): G1/2
  • Sleeve Material: STAINLESS STEEL 316L
  • Connection 1 Thread Style: BSPP
  • Connection 2 Tube O.D. (mm): 12
  • Nut Material: STAINLESS STEEL 316L
  • Shape: Female stud fitting thread
  • Maximum Operating Pressure: 80 barg
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 250 °C
  • Quantity per Box: 2
  • Weight: 0.103 kg
  • Application: Food Process, Fluid Transmission, Pneumatics, Automotive Process, Petrochemical, Chemical, Offshore Oil & Gas
  • Media: Many fluids
  • Specifications Met: DI: 2002/95/EC (RoHS), 2011/65/EC, DI: 97/23/EC (PED), RG: 1935/2004, RG: 1907/2006 (REACH), DI: 94/09/EC (ATEX), FDA: 21 CFR 177.1550, NACE MR0175: compatible materials, ISO 15156-1/-2/-3: compatible materials
Safety Warning

Item Information

Manufactured in 316L stainless steel, these fittings combine all the advantages of the "universal" compression fitting with excellent resistance
to environmental conditions and corrosive fluids.

They are pressure and temperature-resistant and are able to withstand strong vibration and water hammer.

Features/Benefits:

- For Use in Many Environments

• Manufactured in 316L stainless steel
• Suitable for all environments and fluids
• Resistant to water hammer and vibration
• Excellent sealing and retention of the tube
• Suitable for pneumatic and medium pressure hydraulic applications
• Metallic sealing guarantees maximum service life

- Many Tube Options

• Possibility of easily connecting different tube materials and diameters to the same fitting body
• No tube support required for rigid and semi-rigid polyamide tubing below 12 mm

Markets:

• Food and Beverage
• Vehicle Assembly Facilities
• Miscellaneous Manufacturing
• Oil and Gas
• Industrial Chemical Processing

Applications:

• Machinery Equipment at Medium and High Pressure
• Suitable for Corrosive Industrial Fluids

Technologies:

• Compression fittings
• Bulkhead connector
• Stainless steel compression fittings
• Compression connector
• Pneumatic fittings

Technical Characteristics:

• Fluids: Many fluids
• Materials: stainless steel, fluoroploymer FEP, silicone free
• Pressure: Vacuum to 400 bar
• Temperature: -40°C to +250°C

Regulations:

• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1935/2004
• RG: 1907/2006 (REACH)
• DI: 94/09/EC (ATEX)
• FDA: 21 CFR 177.1550
• NACE MR0175: compatible materials
• ISO 15156-1/-2/-3: compatible materials

Product Types:

• Stud Fitting, Male BSPT Thread
• Stud Fitting, Male NPT Thread
• Stud Fitting, Female BSPP Thread
• Stud Elbow, Male BSPT Thread
• Stud Elbow, Male NPT Thread
• Stud Standpipe, Male BSPT Thread
• Stud Standpipe, Male NPT Thread
• Equal Tube-to-Tube Connector
• Equal Bulkhead Connector
• Equal Elbow
• Equal Tee

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

to environmental conditions & corrosive fluids.
They are pressure and temperature-resistant.">
C19159
A43098