Cone and Thread Fittings, 20,000 PSI - SF Series | Product Series

Filter by

    No filters selected

Connection Type

Shape

Materials of Construction

Product Style

Tube O.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cone and Thread Fittings, 20,000 PSI - SF Series

Cone and Thread Fittings, 20,000 PSI - SF Series

Parker Autoclave's medium pressure cone and thread fittings for use with 1/4" to 1-1/2" tubing rated to 20,000 psi (1379 bar).

Technical Specifications

  • Fitting Type: Cone and Thread
  • Maximum Operating Pressure: 20000 psi, 15000 psi, 1378.93 bar, 1034 bar, n/a
  • Assembly: Yes, n/a
  • Tube Inside Diameter: 0.109 to 0.94 inch, 3.18 to 23.8 mm
  • Connection Type: SF250CX, SF375CX, SF562CX, SF750CX, SF1000CX, SF1500CX, Gland, Collar, Plug
  • Shape: Elbow, Tee, Cross, Straight Coupling, Union Coupling, Bulkhead Coupling, Component
  • Materials of Construction: Stainless Steel AISI 316 CW
  • Tube Outside Diameter: 1/4 to 1-1/2 inch
Safety Warning

Full Product Description

Parker Autoclave's SF Series medium pressure cone and thread fittings are designed for use with 20SM Series medium pressure valves and Parker Autoclave medium pressure tubing. These cone and thread fittings are rated up to 20,000 PSI (1379 BAR). One of the unique features is that these fittings incorporate connections with orifices sized to match the high-flow Parker Autoclave 20SC Series valves. The installer can obtain a higher flow rate with these matched valves, fittings and tubing  

Markets:
• Oil and Gas
• Petrochemical
• Research
• Chemical


Features/Benefits:
• Working pressures to 20,000 psi (1379 bar)
• Coned-and-threaded connection designed to permit larger bore sizes increased flow rates
• Tubing sizes are 1/4", 3/8", 9/16", 3/4", and 1-1/2"
• Connection weep holes for safety and leak detection
• Fittings manufactured from cold worked 316 stainless steel
• Operating temperatures from -423ºF (-252ºC ) to 1200ºF (649ºC)
• Available in special materials

Applications:
• High Pressure Test Panels
• Offshore Skid Panels
• Chemical Injection
• High Pressure Gas Systems

Related Documents

Contact & Support Information
Go To Autoclave.com
×
Products Connection Type Shape Materials of Construction Product Style Tube O.D. (inch)
CLX4400 SF250CX Elbow Stainless Steel AISI 316 1/4" (O.D.)
CLX6600 SF375CX Elbow Stainless Steel AISI 316 3/8" (O.D.)
CLX9900 SF562CX Elbow Stainless Steel AISI 316 9/16" (O.D.)
CLX12 SF750CX Elbow Stainless Steel AISI 316 3/4" (O.D.)
CLX16 SF1000CX Elbow Stainless Steel AISI 316 1" (O.D.)
CLX24 SF1500CX Elbow Stainless Steel AISI 316 1-1/2" (O.D.)
CTX4440 SF250CX Tee Stainless Steel AISI 316 1/4" (O.D.)
CTX6660 SF375CX Tee Stainless Steel AISI 316 3/8" (O.D.)
CTX9990 SF562CX Tee Stainless Steel AISI 316 9/16" (O.D.)
CTX12 SF750CX Tee Stainless Steel AISI 316 3/4" (O.D.)
CTX16 SF1000CX Tee Stainless Steel AISI 316 1" (O.D.)
CTX24 SF1500CX Tee Stainless Steel AISI 316 1-1/2" (O.D.)
CXX4444 SF250CX Cross Stainless Steel AISI 316 1/4" (O.D.)
CXX6666 SF375CX Cross Stainless Steel AISI 316 3/8" (O.D.)
CXX9999 SF562CX Cross Stainless Steel AISI 316 9/16" (O.D.)
CXX12 SF750CX Cross Stainless Steel AISI 316 3/4" (O.D.)
CXX16 SF1000CX Cross Stainless Steel AISI 316 1" (O.D.)
CXX24 SF1500CX Cross Stainless Steel AISI 316 1-1/2" (O.D.)
20FX4466 SF250CX Straight Coupling Stainless Steel AISI 316 1/4" (O.D.)
20UFX4466 SF250CX Union Stainless Steel AISI 316 1/4" (O.D.)
20FX6666 SF375CX Straight Coupling Stainless Steel AISI 316 3/8" (O.D.)
20UFX6666 SF375CX Union Stainless Steel AISI 316 3/8" (O.D.)
20FX9966 SF562CX Straight Coupling Stainless Steel AISI 316 9/16" (O.D.)
20UFX9966 SF562CX Union Stainless Steel AISI 316 9/16" (O.D.)
20FX12 SF750CX Straight Coupling Stainless Steel AISI 316 3/4" (O.D.)
20UFX12 SF750CX Union Stainless Steel AISI 316 3/4" (O.D.)
20FX16 SF1000CX Straight Coupling Stainless Steel AISI 316 1" (O.D.)
20UFX16 SF1000CX Union Stainless Steel AISI 316 1" (O.D.)
15FX24 SF1500CX Straight Coupling Stainless Steel AISI 316 1-1/2" (O.D.)
15UFX24 SF1500CX Union Stainless Steel AISI 316 1-1/2" (O.D.)
20BFX4466 SF250CX Stainless Steel AISI 316 Bulkhead Coupling 1/4" (O.D.)
20BFX6666 SF375CX Stainless Steel AISI 316 Bulkhead Coupling 3/8" (O.D.)
20BFX9966 SF562CX Stainless Steel AISI 316 Bulkhead Coupling 9/16" (O.D.)
20BFX12 SF750CX Stainless Steel AISI 316 Bulkhead Coupling 3/4" (O.D.)
20BFX16 SF1000CX Stainless Steel AISI 316 Bulkhead Coupling 1" (O.D.)
15BFX24 SF1500CX Stainless Steel AISI 316 Bulkhead Coupling 1-1/2" (O.D.)
CGLX40 Gland Stainless Steel AISI 316 Component 1/4" (O.D.)
CGLX60 Gland Stainless Steel AISI 316 Component 3/8" (O.D.)
CGLX90 Gland Stainless Steel AISI 316 Component 9/16" (O.D.)
CGLX120 Gland Stainless Steel AISI 316 Component 3/4" (O.D.)
CGLX160 Gland Stainless Steel AISI 316 Component 1" (O.D.)
CGLX240 Gland Stainless Steel AISI 316 Component 1-1/2" (O.D.)
CCLX40 Stainless Steel AISI 316 Component 1/4" (O.D.)
CCLX60 Stainless Steel AISI 316 Component 3/8" (O.D.)
CCLX90 Stainless Steel AISI 316 Component 9/16" (O.D.)
CCLX120 Stainless Steel AISI 316 Component 3/4" (O.D.)
CCLX160 Stainless Steel AISI 316 Component 1" (O.D.)
CCLX240 Stainless Steel AISI 316 Component 1-1/2" (O.D.)
CPX40 Plug Stainless Steel AISI 316 Component 1/4" (O.D.)
CPX60 Plug Stainless Steel AISI 316 Component 3/8" (O.D.)
CPX90 Plug Stainless Steel AISI 316 Component 9/16" (O.D.)
CPX120 Plug Stainless Steel AISI 316 Component 3/4" (O.D.)
CPX160 Plug Stainless Steel AISI 316 Component 1" (O.D.)
CPX240 Plug Stainless Steel AISI 316 Component 1-1/2" (O.D.)
20BFX16-2507SOG SF1000CX Bulkhead union 6Mo (25-4SMO) Bulkhead Coupling 1" (OD)
20BFX4466-25-4MO-NSK SF250CX Bulkhead union 6Mo (25-4SMO) NORSOK Bulkhead Coupling 1/4" (OD)
20BFX6666-25-4MO-NSK SF375CX Bulkhead union 6Mo (25-4SMO) NORSOK Bulkhead Coupling 3/8" (OD)
20BFX9966-25-4MO SF562CX Bulkhead union 6Mo (25-4SMO) Bulkhead Coupling 9/16" (OD)
20FX9966-25-4MOKAP-NSK SF562CX Straight Coupling 6Mo (25-4SMO) NORSOK Straight Coupling 9/16" (OD)
20UFX6666-2507-NSK SF375CX Union S DUPLEX 2507 NORSOK Union 3/8" (0D)
CPX60-2507-NSK SF375CX Plug S DUPLEX 2507 NORSOK Component 3/8" (0D)
CTX4440-EC79 SF250CX Tee Stainless Steel AISI 316 Union Tee 1/4" (0D)
CTX4440-KEC79 SF250CX Tee Stainless Steel AISI 316 Union Tee 1/4" (0D)
CTX6660-EC79 SF375CX Tee Stainless Steel AISI 316 Union Tee 3/8" (0D)
CTX6660-KEC79 SF375CX Tee Stainless Steel AISI 316 Union Tee 3/8" (0D)
CTX9990-EC79 SF562CX Tee Stainless Steel AISI 316 Union Tee 9/16" (0D)
CTX9990-KEC79 SF562CX Tee Stainless Steel AISI 316 Union Tee 9/16" (0D)
KCBGLX40-25-4MO-NSK SF250CX Anti Vibration 6Mo (25-4SMO) NORSOK Component 1/4" (OD)
KCBGLX60-2507-NSK SF375CX Anti Vibration 6Mo (25-4SMO) NORSOK Component 3/8" (OD)
KCBGLX60-EC79 SF375CX Anti Vibration Stainless Steel AISI 316 Component 3/8" (OD)
KCBGLX90-25-4MO SF562CX Anti Vibration 6Mo (25-4SMO) Component 9/16" (OD)
KCBGLX90-25-4MO-NSK SF562CX Anti Vibration 6Mo (25-4SMO) NORSOK Component 9/16" (OD)

C19159
687516