Needle Valves, 15,000 PSI - MAN Series | Product Series

Filter by

    No filters selected

Connection 1 Size

Connection 2 Size

Connection 3 Thread Size (inch)

Connection 1 Style

Connection 2 Style

Connection 3 Style

Packing Material

Body Material

Maximum Working Pressure (psi)

Body Shape

Stem Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Needle Valves, 15,000 PSI - MAN Series

Needle Valves, 15,000 PSI - MAN Series

Parker’s MAN Series MPI Needle Valves are designed for multi-turn control of media regulation and shutoff up to 15,000 psi. They offer a packing below the thread design for improved performance in severe service.

Technical Specifications

  • Connection 1 Size: 1/4" to 1", MPI Compression Fitting, NPT F
  • Connection 2 Size: 1/4" to 1", MPI Compression Fitting, NPT F
  • Connection 3 Thread Size: 1/4 to 1 inch
  • Connection 3 Size: N/A, MPI Compression Fitting
  • Packing Material: PTFE
  • Body Material: 316 Stainless Steel
  • Maximum Operating Pressure: 15000 psi
  • Fitting Type: InLine, Three Way,Two Pressure Connections, Three Way,One Pressure Connection, Angle
  • Stem Type: Blunt, Regulating
Safety Warning

Full Product Description

Parker's MAN Series MPI Needle Valves are engineered for use at pressures up to 15,000 PSI and temperatures as high as 600°F. The heavy duty, bar stock design has a non-rotating lower stem that helps to extend packing life by removing stem rotation through the packing area. Stem packing below the threads isolates the thread lubricant from the flow, ensuring adequate lubrication regardless of the media.
The MAN Series is available with MPI (Medium Pressure Inverted) ends to provide a secure tube grip on heavy wall instrumentation tubing. This “ferrule style” design provides the installer with excellent application flexibility when designing a medium pressure tubing system.

Markets:
• Power
• Nuclear Plants
• Oil and Gas
• Chemical / Petro-Chemical
Features/Benefits:
• Non Rotating Lower Stem for longer valve life
• Packing below the threads
• Locking Device to secure valve body
• Powder Coated Handle
• Panel Mountable

Applications:
• Steam Blow Down Service
• Process Control Lines
• High Temperature Sampling Lines
• Severe Service

Related Documents

×
Products Connection 1 Size Connection 2 Size Connection 3 Thread Size (inch) Connection 1 Style Connection 2 Style Connection 3 Style Packing Material Body Material Maximum Working Pressure (psi) Body Shape Stem Type
4MP7-MANLB-T-SS 1/4" 1/4" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 InLine Blunt
6MP7-MANLB-T-SS 3/8" 3/8" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 InLine Blunt
8MP7-MANLB-T-SS 1/2" 1/2" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 InLine Blunt
9MP7-MANLB-T-SS 9/16" 9/16" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 InLine Blunt
12MP7-MANLB-T-SS 3/4" 3/4" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 InLine Blunt
16MP7-MANLB-T-SS 1" 1" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 InLine Blunt
4F-MANLB-T-SS 1/4" 1/4" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 InLine Blunt
6F-MANLB-T-SS 3/8" 3/8" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 InLine Blunt
8F-MANLB-T-SS 1/2" 1/2" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 InLine Blunt
9F-MANLB-T-SS 9/16" 9/16" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 InLine Blunt
12F-MANLB-T-SS 3/4" 3/4" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 InLine Blunt
16F-MANLB-T-SS 1" 1" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 InLine Blunt
4MP7-MANXBI-T-SS 1/4" 1/4" 1/4" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,Two Pressure Connections Blunt
6MP7-MANXBI-T-SS 3/8" 3/8" 3/8" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,Two Pressure Connections Blunt
8MP7-MANXBI-T-SS 1/2" 1/2" 1/2" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,Two Pressure Connections Blunt
9MP7-MANXBI-T-SS 9/16" 9/16" 9/16" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,Two Pressure Connections Blunt
12MP7-MANXBI-T-SS 3/4" 3/4" 3/4" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,Two Pressure Connections Blunt
16MP7-MANXBI-T-SS 1" 1" 1" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,Two Pressure Connections Blunt
4MP7-MANXBO-T-SS 1/4" 1/4" 1/4" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,One Pressure Connection Blunt
6MP7-MANXBO-T-SS 3/8" 3/8" 3/8" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,One Pressure Connection Blunt
8MP7-MANXBO-T-SS 1/2" 1/2" 1/2" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,One Pressure Connection Blunt
9MP7-MANXBO-T-SS 9/16" 9/16" 9/16" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,One Pressure Connection Blunt
12MP7-MANXBO-T-SS 3/4" 3/4" 3/4" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,One Pressure Connection Blunt
16MP7-MANXBO-T-SS 1" 1" 1" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,One Pressure Connection Blunt
4MP7-MANAB-T-SS 1/4" 1/4" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 Angle Blunt
6MP7-MANAB-T-SS 3/8" 3/8" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 Angle Blunt
8MP7-MANAB-T-SS 1/2" 1/2" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 Angle Blunt
9MP7-MANAB-T-SS 9/16" 9/16" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 Angle Blunt
12MP7-MANAB-T-SS 3/4" 3/4" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 Angle Blunt
16MP7-MANAB-T-SS 1" 1" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 Angle Blunt
4F-MANAB-T-SS 1/4" 1/4" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 Angle Blunt
6F-MANAB-T-SS 3/8" 3/8" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 Angle Blunt
8F-MANAB-T-SS 1/2" 1/2" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 Angle Blunt
9F-MANAB-T-SS 9/16" 9/16" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 Angle Blunt
12F-MANAB-T-SS 3/4" 3/4" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 Angle Blunt
16F-MANAB-T-SS 1" 1" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 Angle Blunt
4MP7-MANLR-T-SS 1/4" 1/4" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 InLine Regulating
6MP7-MANLR-T-SS 3/8" 3/8" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 InLine Regulating
8MP7-MANLR-T-SS 1/2" 1/2" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 InLine Regulating
9MP7-MANLR-T-SS 9/16" 9/16" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 InLine Regulating
12MP7-MANLR-T-SS 3/4" 3/4" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 InLine Regulating
16MP7-MANLR-T-SS 1" 1" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 InLine Regulating
4F-MANLR-T-SS 1/4" 1/4" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 InLine Regulating
6F-MANLR-T-SS 3/8" 3/8" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 InLine Regulating
8F-MANLR-T-SS 1/2" 1/2" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 InLine Regulating
9F-MANLR-T-SS 9/16" 9/16" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 InLine Regulating
12F-MANLR-T-SS 3/4" 3/4" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 InLine Regulating
16F-MANLR-T-SS 1" 1" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 InLine Regulating
4MP7-MANXRI-T-SS 1/4" 1/4" 1/4" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,Two Pressure Connections Regulating
6MP7-MANXRI-T-SS 3/8" 3/8" 3/8" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,Two Pressure Connections Regulating
8MP7-MANXRI-T-SS 1/2" 1/2" 1/2" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,Two Pressure Connections Regulating
9MP7-MANXRI-T-SS 9/16" 9/16" 9/16" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,Two Pressure Connections Regulating
12MP7-MANXRI-T-SS 3/4" 3/4" 3/4" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,Two Pressure Connections Regulating
16MP7-MANXRI-T-SS 1" 1" 1" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,Two Pressure Connections Regulating
4MP7-MANXRO-T-SS 1/4" 1/4" 1/4" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,One Pressure Connection Regulating
6MP7-MANXRO-T-SS 3/8" 3/8" 3/8" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,One Pressure Connection Regulating
8MP7-MANXRO-T-SS 1/2" 1/2" 1/2" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,One Pressure Connection Regulating
9MP7-MANXRO-T-SS 9/16" 9/16" 9/16" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,One Pressure Connection Regulating
12MP7-MANXRO-T-SS 3/4" 3/4" 3/4" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,One Pressure Connection Regulating
16MP7-MANXRO-T-SS 1" 1" 1" MPI Compression Fitting MPI Compression Fitting MPI Compression Fitting PTFE 316 Stainless Steel 15,000 Three Way,One Pressure Connection Regulating
4MP7-MANAR-T-SS 1/4" 1/4" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 Angle Regulating
6MP7-MANAR-T-SS 3/8" 3/8" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 Angle Regulating
8MP7-MANAR-T-SS 1/2" 1/2" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 Angle Regulating
9MP7-MANAR-T-SS 9/16" 9/16" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 Angle Regulating
12MP7-MANAR-T-SS 3/4" 3/4" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 Angle Regulating
16MP7-MANAR-T-SS 1" 1" N/A MPI Compression Fitting MPI Compression Fitting N/A PTFE 316 Stainless Steel 15,000 Angle Regulating
4F-MANAR-T-SS 1/4" 1/4" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 Angle Regulating
6F-MANAR-T-SS 3/8" 3/8" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 Angle Regulating
8F-MANAR-T-SS 1/2" 1/2" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 Angle Regulating
9F-MANAR-T-SS 9/16" 9/16" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 Angle Regulating
12F-MANAR-T-SS 3/4" 3/4" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 Angle Regulating
16F-MANAR-T-SS 1" 1" N/A NPT F NPT F N/A PTFE 316 Stainless Steel 15,000 Angle Regulating

C19159
687516