Master controllers - IQAN-MC41/MC42/MC43 | #20085113


LOADING IMAGES
20085113
Click to View CAD Model

Master controllers - IQAN-MC41/MC42/MC43 | #20085113

IQAN-MC43 master controller for mobile hydraulic systems and vehicles


Technical Specifications

  • Model Number: IQAN-MC43
  • Number of Inputs: 50
  • Number of Outputs: 36
  • Ingress Protection Rating: IP65, IP69K
  • Specifications Met: CE, E-mark
  • Electrical Connection: Molex MX123
  • Output Current Rating: 2500 mA
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Marine, Material Handling, Mining, Transportation
  • Communication Interface: 5x CAN, Ethernet
  • Software: IQANdesign platform
  • Controller Type: Master Controller
Safety Warning

Item Information

The IQAN-MC43 controller is a large I/O count module in the MC4 family. It is best for bigger applications such as total vehicle control (all hydraulic functions) when it is desired to have the controller centrally located to save valuable space.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
936514