2020TM-OR - Replacement Cartridge Filter Element for Turbine Series Filters - Racor | ParkerGB

Replacement Cartridge Filter Element for Turbine Series Filters - Racor | #2020TM-OR

2020TM-OR

Replacement Cartridge Filter Element for Turbine Series Filters - Racor | #2020TM-OR

Modern fuel injection systems require fuel be free of both particulate and water contamination. Parker Racor fuel filters cartridge elements keep fuel clean and engines running at maximum efficiency.


Technical Specifications

  • Product Style: Tan potted end caps
  • Micron Rating: 98% @ 10 Micron
  • Height: 9.6" (24.4 cm)
  • Compatible Series: Filter Housing: 1000
  • Product Series: Cartridge FF/WS, Turbine
  • Brand: Racor
  • For Fluid Type: Diesel Fuel / B20
  • Application: Diesel Engines
  • Media: Aquabloc "10 micron"
  • Diameter: 4.7 inch, 11.9 cm
  • Weight: 12 oz, 0.34 kg
  • Package Type: Plastic wrapped with seals
Safety Warning

Item Information

Modern fuel injection systems require fuel be free of both particulate and water contamination. Parker Racor fuel filters cartridge elements keep fuel clean and engines running at maximum efficiency.


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687630