Accumulator Charging Kits - (Europe) | #20214122883


LOADING IMAGES
20214122883 20214122883 20214122883

Accumulator Charging Kits - (Europe) | #20214122883

The Parker Charging kit is an indispensable instrument for checking, adjusting or filling nitrogen into most of the hydraulic accumulators available on the market.


Technical Specifications

  • Pressure Range (bar): 0-250
  • Connection Type: 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28
  • Hose Type: TS8: Dimension connection gas bottle 0, 860 BSW 14
  • Product Series: Charging Kit - VGU
  • Product Type: VGU/F.25/250.8.TS8.3
  • Package Type: Plastic Carry Case
  • Pressure Gauge Type: 2- 0 to 25 bar, 0 to 250 bar bar
  • Specifications Met: Italy
Safety Warning

Item Information

"The hose connection supplied in this kit is suitable for the following countries:-Italy

The standard VGU Kit comprises of:
• VGU universal tester and pressurizer (end M28 x 1.50).
• Pressure gauge kit from 0 to 25 bar.
• Pressure gauge kit from 0 to 250 bar.
• Connection adaptors for inflation valves (7/8’’ – 5/8’’ – 8V1 - M28 x 1.50 - 1/4"" BSP).
• High pressure hose, 2.5 m long, for connecting to a nitrogen source.
• Hexagon socket screw key 6mm.
• Set of replacement seals kit.
• Operating instruction in French, English

The following options are available upon request:
- Pressure gauge kits with different scale divisions: 63mm withglycerol bath back end G1/4’’ cyl. equipped with direct gear for Minimess connection. Scale divisions 0-10, 0-60, 0-100, 0-400, with accuracy class 1.6%.
- High pressure hose of different length with adaptors for nitrogen bottles from various countries (specify country), at each end with a female swivel coupling G1/4’’ for connecting to the inflation port.

Maximum working pressure: limited by the maximum operating pressure of the installed hydraulic system limited to 400 bar in any case."

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687940