Quick Coupling, ARO profile, ND 5.5 (Series 14 and Series 22) | #22SFTF06MXN


LOADING IMAGES
22SFTF06MXN

Quick Coupling, ARO profile, ND 5.5 (Series 14 and Series 22) | #22SFTF06MXN OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Body Material: Brass
  • Function: Single Shut-Off
  • Connection Type: Hose Barb
  • Coupling Half: Plug
  • Connection Size: 6 MM
  • For Fluid Type: Water (Industrial, drinking, treated water), Air & Neutral Gases (Industrial compressed, lubricated air, inert gases)
  • Weight: 0.013 kg
  • Product Series: Series 22
  • Diameter: 5.5 mm (nominal)
  • Flow Rate: 800 L/min (air), 15 L/min (water)
  • Industry: General Industrial
  • Interchange Type: ARO Profile
  • Brand: Parker, Rectus
  • Connection Size: 6 mm
  • Maximum Operating Temperature: 240 °C, 464 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Length: 49 mm
  • Maximum Operating Pressure: 35 bar, 508 psi
  • Compatible Fitting: Series 14 Coupler, Series 22 Coupler
  • Application: Air & Gas Compressor, Industrial Machinery, Textile Machinery, Food & Beverages
  • Hex Size: n/a mm
  • Product Type: Pneumatic Quick Couplings
  • Connection Type: Hose Barb
  • Valve Included: No
  • Technology: Pneumatics, Fluid & Gas Handling
  • Function: Straight-Through
  • Valve Type: Without Valve
  • Division: Low Pressure Connectors Europe Division
  • Plating Type: Nickel-Plated
  • Body Material: Brass
  • Operation Type: No Sleeve
  • Region of Origin: Germany
  • Product Style: Quick Connect
  • Quantity per Box: 10
  • Outside Diameter: 12 mm
  • Coupling Half: Plug
  • Seal Material: Without Seal
  • Sleeve Material: Without Sleeve
Safety Warning

Item Information

Parker’s Series 14 is a robust brass quick coupling with ARO profile.
Parker’s Series 22 is pneumatic coupling with ARO profile. The high-flow valve guarentees an optimum flow and low pressure drops.

Markets:
- General Industrial
- Air & Gas Compressor
- Industrial Machinery
- Process
- Textile Machinery

Features/Benefits:
- Pneumatic industrial couplings
- ARO is the most common profile in Benelux, Switzerland and in Soutth Afric.
- Single hand operation for easy and fast connection
- Optimum flow rate with high flow valve (series 22)
- Wide range of connection options

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A43098