Quick Coupling, European profile, ND 7.8 (Series 25, Series 1600, Series 1625) | #25KAIW13MPN


LOADING IMAGES
25KAIW13MPN
Click to View CAD Model

Quick Coupling, European profile, ND 7.8 (Series 25, Series 1600, Series 1625) | #25KAIW13MPN

Quick coupling system with nominal diameter 7.8 for pneumatic (series 25, 1600 and 1625), liquids and gas applications (series 25) up to 35 bar. Available in nickel-plated brass, steel, stainless steel (technical polymer sleeve for series 1625).


Technical Specifications

  • Connection Size: G 1/4
  • Body Material: Brass
  • Coupling Half: Coupler
  • Function: Single Shut-Off
  • Connection Type: Female BSPP
  • For Fluid Type: Air & Neutral Gases (Industrial compressed, lubricated air, inert gases), Water (Industrial, drinking, treated water)
  • Weight: 0.1 kg
  • Product Series: Series 25
  • Diameter: 7.8 mm (nominal)
  • Flow Rate: 1800 L/min (air), 28 L/min (water)
  • Industry: General Industrial, Transportation, Electronics, Healthcare & Life Sciences
  • Interchange Type: European Profile
  • Brand: Parker, Rectus
  • Connection Size: G 1/4
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Length: 56 mm
  • Maximum Operating Pressure: 35 bar, 507 psi
  • Compatible Fitting: Series 25 Plug
  • Shape: Straight
  • Application: Air & Gas Compressor, Industrial Machinery, Trucks & Trailers
  • Hex Size: 19 mm
  • Product Type: Pneumatic Quick Couplings
  • Connection Type: Female, BSPP
  • Valve Included: Yes
  • Technology: Pneumatics, Fluid & Gas Handling
  • Function: Single Shut-Off
  • Sleeve Material: Steel
  • Valve Type: High Flow Valve
  • Division: Low Pressure Connectors Europe Division
  • Plating Type: Nickel-plated
  • Body Material: Brass
  • Operation Type: Sleeve
  • Region of Origin: Germany
  • Product Style: Quick-Connect
  • Quantity per Box: 10.0
  • Outside Diameter: 23 mm
  • Coupling Half: Coupler
  • Seal Material: NBR
Safety Warning

Item Information

Parker’s Series 25 is industrial coupling with European profile. Coupling system with single-hand operation. High flow valve for optimum flow and low pressure drops. Series stands out for its robust design and long service life even with the harshest use.

Parker’s Series 1600 and 1625 are industrial coupling with European profile. Coupling system with single-hand operation. Suitable for compressed air application with greater than average air consumption. Ultra-High flow valve for optimum flow and low pressure drop. Extremely robust and ergonomically shaped (series 1625)


Markets:


Series 25 - Electronics and Energy Management

- Tranportation

- Life Science

- Industrial


Series 1600 and 1625 - Electronics and Energy Management

- Transportation

- Industrial


Features/Benefits:

- Industrial coupling with European profile, most representative profile worldwide

- Single-hand operation for easy and fast connection

- High-Flow and Ultra High-Flow valve for optimum flow and low pressure drop

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A43098