2640D-03V32 - Ultra-high pressure water jetting hose - 2640D - Europe | ParkerGB

Ultra-high pressure water jetting hose - 2640D - Europe | #2640D-03V32

Ultra-high pressure water jetting hose - 2640D - Europe | #2640D-03V32 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 3/16
  • Hose I.D. (mm): 4.8
  • Brand: Parker
  • Media: Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: 2X Series
  • Inside Diameter: 3/16 inch, 4.8 mm
  • Application: Industrial Cleaning, Marine Cleaning, Water Jet Cutting
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.508 inch, 12.9 mm
  • Division: Polymer Hose Division Europe
  • Industry: Marine, Oil & Gas, General Industrial
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Maximum Operating Pressure: 36250 psi, 250 MPa, 2500 bar
  • Minimum Bend Radius: 175 mm, 6.890 inch
  • Design Factor: 2.5:1
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide (PA)
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Weight: 0.41 kg/m, 0.28 lb/ft
Safety Warning

Item Information

Parker Polyflex High Pressure 2640D Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Oil & Gas
• Water jetting

Features/Benefits:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor: 2.5:1

Applications:
• Industrial cleaning
• mainly used for hydrodemolition and removal of dirt
• for use with petroleum and synthetic hydraulic fluids
• especially suitable for hydraulic pre-tensioning equipment, test rigs, as well as in offshore oil applications
• For working pressure up to 280 MPa (40.600 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Six spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: blue
• Temperature range: -10°C up to +70°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687513