280 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
280 Series Power Take-Off

280 Series Power Take-Off OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Output Type: SAE B Pump Flange, SAE C Pump Flange, ISO 7652 Pump Flange, Driveline
  • Shift Type: PowerShift (Hydraulic), Hydraulic
  • Intermittent Torque: 301 to 400 lb-ft, 501+ Nm
  • Transmission Manufacturer: Allison
  • Lubricant: P = Pressure Lube, W = Wet Spline
  • Output Power: 51+ kW, 56+ HP
  • Continuous Operation: Yes
  • Mounting Type: 10-Bolt
  • Output Shaft Type: SAE C (1-1/4" - 14T) Pump Spline, Smart Start - Round Shaft (1-1/4" - 5/16" Key), 3/4" - 11T Pump Spline, DIN 120 Flange, SAE B (7/8" - 13T) Pump Spline, DIN 5462 Pump Spline, 1410 Companion Flange, DIN 100 Flange
  • Continuous Torque: 390 lb-ft (Check Application Pages for Actual Torque Ratings), 529 Nm (Check Application Pages for Actual Torque Ratings)
  • Shaft Power: 37 HP (500 RPM), 74 HP (1000 RPM), 28 kW (500 RPM), 56 kW (1000 RPM)
  • Weight: 49 lb, 22 kg
Safety Warning

Full Product Description

Chelsea's 280 Series is a new PTO that delivers high continuous-duty torque in a range of speeds where power and durability are required.  It is capable of up to 390 ft-lbs in continuous duty applications. With nine ratios, rotatable output flanges, remote hydraulic valve options, wet-spline technology, and Chelsea Smart Start options, it is perfect for Vacuum, Refuse, and Fire & Rescue applications in the Mobile market.      

Markets:
• Aerial
• Oil & Gas
• Defense
• On-Highway

Features/Benefits:
• Rotatable Flanges to improve clearance
• Continuous-Duty Torque Rating up to 390 ft-lbs
• Wet-Spline Option to extend PTO/Pump shaft life
• Smart Start Option for High-Torque Start-up
• Two Year Warranty

Applications:
• Fire & Rescue Trucks
• Pumper Cleaner
• Truck Cranes
• Refuse Trucks

Related Documents

×

C19159
234075