Ultra-high pressure water jetting hose for ultra-high pressure water jetting - 2848D - Europe | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra-high pressure water jetting hose for ultra-high pressure water jetting - 2848D - Europe Ultra-high pressure water jetting hose for ultra-high pressure water jetting - 2848D - Europe

Ultra-high pressure water jetting hose for ultra-high pressure water jetting - 2848D - Europe

Parker High Pressure 2848D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 320 MPa.

Technical Specifications

  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Application: Cleaning, Compression Forming (Hydroforming), Water Jet Cutting
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Division: Polymer Hose Division Europe
  • Design Factor: > 2:1, 2.5:1
  • Materials of Construction: Thermoplastic
  • Specifications Met: DIN 1829-11
  • Compatible Fitting: 2X Series
  • Weight: 1.07 to 2.50 kg/m, 0.72 to 1.68 lb/ft
  • Inside Diameter: 1/2 to 5/16 inch, 7.8 to 13 mm
  • Maximum Operating Pressure: 3010 to 3200 bar, 301.0 to 320.0 MPa, 43645 to 46400 psi
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire
  • Minimum Bend Radius: 11.024 to 13.779 inch, 280 to 350 mm
  • Outside Diameter: 0.772 to 1.177 inch, 19.6 to 29.9 mm
Safety Warning

Full Product Description

Parker Polyflex High Pressure 2848D Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met

Applications:
• Water jet cutting with water only or with abrasive additives
• Compression forming (hydroforming)
• For working pressure up to 320 MPa (46.400 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Eight spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: red
• Temperature range: -10°C up to +70°C

Related Documents

×
Products Maximum Working Pressure (MPa)
2848D-05V34 320
2848D-08V30 300

C19159
687513