Pneumatic Push-In Fittings - LF 3000® | #3175 14 21


LOADING IMAGES
3175 14 21 3175 14 21
Click to View CAD Model

Pneumatic Push-In Fittings - LF 3000® | #3175 14 21

The LF 3000® push-in fittings range includes banjo, oscillating, and modular multiport functions offering multiple configurations. Robust, lightweight, and compact thus connectors allow you to optimize the design of your pneumatic equipment.


Technical Specifications

  • Connection 2 Type: Male BSPT
  • Connection 1 Size: 14 mm (O.D.)
  • Configuration: Tube to Port
  • Product Style: Stud Fitting
  • Connection 2 Size: R 1/2
  • Shape: Straight
  • Brand: Parker, Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment, Industrial Processing, Chemicals Processing, Electronics, Semiconductor, Power Generation, Renewable Energy, Transportation, Off-road Machinery
  • Application: Robotics, Automotive, Pneumatics, Textile, Packaging, Vacuum
  • Technology: Fluid & Gas Handling
  • Product Type: Pneumatic Push-In Fittings - LF 3000®
  • Product Style: Stud Fittings
  • Product Series: LF 3000®
  • Vacuum Pressure Rating: 755 mm-Hg
  • Shape: Straight
  • Configuration: Tube to Port
  • Connection 1 Type: Tube
  • Connection 1 Size: 14 mm Tube O.D.
  • Connection 2 Type: Male, BSPT
  • Connection 2 Size: R 1/2 inch Thread
  • Hex Size: 24
  • Hex Type: Hexagon Metric
  • Maximum Operating Temperature: 80 °C
  • Minimum Operating Temperature: -20 °C
  • For Fluid Type: Air (Compressed Air), Other Fluids: Please Consult Us
  • Body Material: Brass, Nickel-plated
  • Seal Material: NBR
  • Gripping Ring Material: Stainless Steel
  • Weight: 0.047 kg
  • Quantity per Box: 10
Safety Warning

Item Information

The LF 3000® push-in fittings range includes banjo, oscillating and modular multiport functions offering multiple configurations. Robust, lightweight, and compact thus connectors allow you to optimize the design of your pneumatic equipment.

Features/Benefits:
•Reliability
•100% leak-tested in production
•Date coding to guarantee quality and traceability

•Durability
•Conforms to ISO 14743
•Tried-and-tested longevity technology
•High number of pressure cycles
•No pumping effects

•Flexibility
•Compactness for space saving
•Multiple shapes and configurations for more modularity

•Sustainability
•ROHS and REACH compliant
•Eco-friendly thanks to full flow for efficiency
•Low carbon-printing – Made in Europe

Markets:
•Automation
•Industrial
•Food processing

Applications:
•Packaging manufacturing,
•Robotic,
•In-plant automotive,
•Pneumatics,
•Solenoid valves,
•Pneumatic cylinders
•Pneumatic Machinery Equipment
•Low Pressure Compressed Air Conveying
•Vacuum systems
•Semiconductor machinery
•Textile machinery
•Cabinets/Panels

Technologies:
•Push-In Fittings
•Push-to-Connect Fittings
•Pneumatic Fittings
•Instant Fittings
•Quick Fittings
•Connectors
•Swivel Fittings
•Orientable Fittings
•Modular Fittings
•Multi-Connectors
•Modular Plug-In Connectors
•Self-Sealing Fittings
•Connectors

Technical Characteristics:
•Fluids: compressed air, neutral gas, other fluids: please contact us
•Materials: Technical polymer, nickel-plated brass, NBR
•Pressure: Vacuum to 20 bar
•Temperature: -20°C to +80°C
•Ø Metric: 3mm to 16 mm
•Ø Inch: 1/8" to 1/2"

Regulations:
•ISO 14743
•PED
•RoHS
•REACH

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A43098