Medium Pressure Parkrimp No-Skive Compact Hose 493 | #493-4


LOADING IMAGES
493-4

Medium Pressure Parkrimp No-Skive Compact Hose 493 | #493-4

Parker No-Skive Compact hose 493 has been designed for high pressure water cleaning applications with a working pressure up to 40,0 MPa and a temp. range of max. +120 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel.


Technical Specifications

  • Hose Cover Type: Black Synthetic Rubber
  • Hose I.D. (size): -4
  • Brand: Parker
  • Media: Water
  • Specifications Met: Parker Specifications
  • Compatible Fitting: 48 Series
  • Industry: Food & Beverage, Off-road Machinery
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Maximum Operating Temperature: 120 °C max. for Water, 248 °F max. for Water
  • Hose Reinforcement Material: 1 Braid of High Tensile Steel Wire
  • Outside Diameter: 0.527 inch, 13.4 mm
  • Division: Polymer Hose Division Europe
  • Application: High Pressure Water Cleaners
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Specialty Hose
  • Product Style: No-Skive Compact
  • Maximum Operating Pressure: 2898 psi, 20 MPa, 200 bar
  • Minimum Bend Radius: 2.362 inch, 60 mm
  • Design Factor: 4:1
  • Minimum Operating Temperature: n/a
  • Cover Material: Synthetic Rubber
  • Hose Inner Tube Material: Synthetic Rubber
  • Weight: 0.18 kg/m, 0.12 lb/ft
Safety Warning

Item Information

Parker's Medium Pressure No-Skive Compact hose 493 with one high tensile steel wire braid is especially designed for high pressure water cleaners and can be used for constant water temperature up to 120 °C. Using the matched hose and fitting system, this hose will guarantee a safe, high quality connection with a long service life.

Markets:
• Food Industry
• Construction Equipment
• Agriculture
• Transportation

Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination at the highest quality and safety, combined with the longest service life of the final product to the end-users.
• Safe - the permanent embossed layline marking guarantees the right usage and remains visible even under hard working conditions.
• Extremely flexible for an easy handling and a long service life
• High temperature resistance - constant water temperatures up to 120 °C.
• High abrasion resistance  - no color marking on the ground floor.
• Available in blue and black - the blue colored hose is mainly used where hygiene is of upmost importance whereas the black covered hose is especially designed for outdoor use.

Applications:
• Food preparation
• Sanitary and hygiene areas
• Trucks and passenger cars
• Excavators
• Agricultural machines
• Facades

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687513