Connector kits - IQAN connectors | #5035011


LOADING IMAGES
5035011

Connector kits - IQAN connectors | #5035011

3 position Deutsch DTM06-3S, for RF50, RF55, RS52, RS53, GS50, GS60, ADS50, ACC50 (same as 01787ECD)


Technical Specifications

  • Electrical Connection: Deutsch DTM06
  • Model Number: Sensors RF50, RF55, RS52, RS53, GS50, GS60, ADS50, ACC50
  • Accessories Included: IQAN Connector Kit
  • Number of Positions: 3
Safety Warning

Item Information

Parker’s IQAN connector kits are an easy way to get all the parts needed to quickly interface to an IQAN controller's mating connector. The types of connectors used in the IQAN product line are:
• AMP/Tyco with Junior power timer and Micro timer II terminals
• Deutsch DTM mini transportation connectors
• Deutsch DT transportation connectors
• Molex MicroFit 3.0 connectors
• Molex MX64 connectors
Perfect for prototyping or field service use, the kits contain all housings, contacts and seals for each IQAN module’s connector.

Markets:
• Mobile
• Transportation

Features/Benefits:
• All necessary parts included in kits
• Easy to source as a single part number to save time for prototypes or service

Applications:
• Any mobile equipment or vehicle

The connector kits are supplied in a poly bag. The individual pins, seals or other parts are not sold separately.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
936514