Parker 2-Way Normally Closed, 1/4" General Purpose Solenoid Valves | #550006DIS


LOADING IMAGES
550006DIS

Parker 2-Way Normally Closed, 1/4" General Purpose Solenoid Valves | #550006DIS OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Voltage (V): 24VDC
  • Flow Factor 1 (l/min): 0.5
  • Body Material: 316L Stainless St.
  • Orifice 1 Size (mm): 3
  • Power (Watts): 12
  • Coil Type: Coil for DIN plug connection, 32 mm, UL
  • Seal Material: FKM
  • Product Series: General Purpose Solenoid Valves
  • Valve Type: 2-Way
  • Function: Normally Closed (NC)
  • Port Size: 1/4 inch
  • Input Voltage: 24.0 VDC
  • Body Material: Stainless Steel 316L
  • Seal Material: FKM
  • Orifice 1 Size: 3 mm
  • Flow Coefficient 1: 0.027 m3/hour, 0.5 L/min
  • Power Consumption: 12 W
  • Coil Type: Coil for DIN plug connection, 32 mm, UL
  • Maximum Pressure Differential: 11 bar
  • Minimum Pressure Differential: 0 bar
  • Number of Ports: 2
  • Actuation Type: Direct Operated
  • Media: Air, Oil
  • Port Type: BSP
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Fluid Temperature: -10 °C
  • Maximum Fluid Temperature: 140 °C
  • Coil Specifications Met: IP65
Safety Warning

Item Information

Parkers' 2-Way  Normally Closed G 1/4" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities.



Markets:

• Beverage

• Industrial Equipment

• Life Science





Features/Benefits:

• Best performances for minimum and maximum operating pressure differential

• Modular concept: a wide range of electrical parts increases the versatility of this product

• Robust design: areas under mechanical stress have been studied and oversized

• Manual override control option: valve can be easil activated also when there’s no energy supply

• Easy access to internal parts, to permit easy and quick maintenance

• Media: Air, gases, water and light oil





Applications:

• Compressors

• Water dispensing & purification

• Cooling systems

• Sterilizers

• Analyzers and diagnostic equipment

• Medical and dental devices

• Welding equipment

• Lubrication equipment

• Beverage dispensing & vending machines

• Oil burners

• Humidification and misting equipment

• Mobile equipment

• Textile and dry cleaning machines

• Irrigation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A18171