6-2 FBI2-B - Intrulok® Brass Flareless Bite Type Fittings | ParkerGB

Intrulok® Brass Flareless Bite Type Fittings | #6-2 FBI2-B

Click to View CAD Model
6-2 FBI2-B

Intrulok® Brass Flareless Bite Type Fittings | #6-2 FBI2-B

Parker's Intru-Lok® Flareless Bite Type Fittings includes a precision machined ferrule to assure a safe, leak-free, and vibration resistant connection compared to brass compression fittings.


Technical Specifications

  • Connection 2 Thread Size (inch): 1/8-27
  • Connection 1 Tube O.D. (inch): 3/8
  • Shape: Straight
  • Connection 3 Thread Size (inch): na
  • Connection 2 Style: Male NPT/NPTF
  • Connection 3 Tube O.D. (inch): na
  • Connection 3 Style: na
  • Connection 2 Tube O.D. (inch): na
  • Connection 1 Style: Male Flareless Bite Type
  • Maximum Operating Pressure: 10 (Dynamic Pressure) MPa, 103 (Dynamic Pressure) bar, 1500 (Dynamic Pressure) psi
  • Connection Type: Flareless
  • Materials of Construction: Brass
  • Application: Various
  • Shape: 45°, 90°, Straight, Cross, and Tee
  • Fitting Type: Tube Fitting
  • Connection 4 Size: Male Flareless Bite Type
  • Connection 4 Tube Outside Diameter: 1/4 and 3/8 inch
Safety Warning

Item Information

Parker's flareless inch bite type fittings, Intru-Lok®, have a visible bite which allows the fitting assembler to visually inspect the bite quality, which significantly minimizes the risk of improper assembly and related service problems. This design has higher working pressures than most brass compression type fittings, and addresses those applications that require a bite by the ferrule in systems with brass, copper, aluminum and plastic tubing.

Markets:
• Machine Tool
• Chemical
• Oil and Gas
• Pulp and Paper
• Thermoplastics Processing

Features/Benefits:
• The Intru-Lok design includes a precision machined ferrule to assure a safe, leak-free, and vibration resistant connection compared to brass compression fittings.
• Visible bite allows for easy inspection of bite quality.
• Easy to assemble due to ferrule and nut that do not need to be removed prior to insertion of the associated tube for final assembly.
• Optional knurled BIP nut available for areas where wrench use is tight or impossible. The knurled nut can be tightened by hand allowing for quick assembly.       
• Offered in brass in sizes ¼" through ½” with working pressures of 1500 psi.

Applications:
• Pneumatic
• Lubrication
• Air Lube lines
• Pilot lines
• Instrumentation
• Panel boards

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687620