Anti-Spark Polyamide (PA) Tubing with PVC Sheath | #6000 71 00


LOADING IMAGES
6000 71 00

Anti-Spark Polyamide (PA) Tubing with PVC Sheath | #6000 71 00

A range of flame and spark-resistant polyamide tubing with superior resistance to impact and abrasion, improving equipment durability, particularly in areas subject to weld spatter.


Technical Specifications

  • Tube O.D. (mm): na
  • Tube I.D. (mm): na
  • Color: BLUE
  • Length (m): na
  • Weight: 0.131 kg/package
  • Number of Tubes: n/a
  • Maximum Operating Temperature: n/a
  • Minimum Operating Temperature: n/a
  • Maximum Operating Pressure: n/a
  • Specifications Met: RoHS 2002/95/EC, 2011/65/EC (Industrial), UL 94 V-0 (Fire Resistance, Industrial), PED 97/23/EC (Industrial), REACH 1907/2006 (Industrial)
  • Application: Industrial Machinery, Welding Robots, Aggressive Environments, Cooling
  • Tube Material: Stripping Tool
Safety Warning

Item Information

A range of flame and spark-resistant polyamide tubing with superior resistance to impact and abrasion, improving equipment durability, particularly in areas subject to weld spatter.

Features/Benefits:

- Spark Resistance

• Flame-retardant PVC jacket protects inner tubing
• Non-adhesive jacket facilitates sheath removal
• Excellent pressure resistance at high temperature

- Robustness & Durability

• Highly kink and crush-resistant
• Excellent compatibility with coolants
• Flow direction marking
• Silicone-free

Markets:

• Miscellaneous Manufacturing
• Machine Tools
• Primary Metal Refining and Processing

Applications:

• Suitable for Aggressive Environments
• Suitable for Areas Subjected to Flying Sparks
• Cooling
• Welding Robots

Technologies:

• Anti-Spark Polyamide Tubing
• Flame Resistant Tubing
• PVC Sheath
• Industrial Tubing

Technical Characteristics:

• Fluids: Hot and cold water, refrigerated fluids, compressed air
• Materials: Polyamide & PVC Sheath
• Pressure: 0 to 36 bar
• Temperature: -20°C to +80°C

Regulations:

Industrial
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)
• UL94 V-0 (Fire resistance)

Product Types:

• Anti-Spark Polyamide Tubing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A43098