LIQUIfit® Fittings | #6304 12 00WP2


LOADING IMAGES
6304 12 00WP2 6304 12 00WP2
Click to View CAD Model

LIQUIfit® Fittings | #6304 12 00WP2

Parker/Legris’ LIQUIfit®range has been developed for liquid transfer applications. Those fittings have been designed to ensure reliable and compact connections; no fluid contamination occurs, and environmental protection is guaranteed.


Technical Specifications

  • Connection 1 Type: Tube
  • Connection 2 Size: 12 mm
  • Connection 1 Size: 12 mm
  • Configuration: Tube to Tube
  • Shape: Tee
  • Connection 2 Type: Tube
  • Weight: 0.014 kg
  • Product Series: LIQUIfit®
  • Connection 3 Size: 12 mm Tube O.D.
  • Connection 2 Type: Tube
  • Connection 1 Type: Tube
  • Configuration: Tube to Tube
  • Hex Size: n/a
  • Technology: Fluid & Gas Handling
  • Division: Low Pressure Connectors Europe Division
  • Quantity per Box: 5
  • Maximum Continuous Vacuum Pressure: 755 mm-Hg
  • Connection 3 Type: Tube
  • Product Style: Push-in Fitting
  • Minimum Operating Temperature: 14 °F, -10 °C (For application down to -40°C/-40°F, please consult us).
  • For Fluid Type: Beverages, Industrial Fluids, Water, Neutral Gases
  • Industry: Industrial Manufacturing Equipment|Food & Beverages, Healthcare & Life Sciences
  • Brand: Parker, Legris
  • Maximum Operating Temperature: 203 °F, 95 °C
  • Maximum Operating Pressure: 232 psi, 16 bar
  • Application: Water Purification, Beverage Dispensing, Food Processing, Medical Equipment, Inert Gases
  • Body Material: Bio-based Polymer
  • Seal Material: EPDM
  • Gripping Ring Material: Stainless Steel
  • Shape: Tee
  • Connection 1 Size: 12 mm Tube O.D.
  • Connection 2 Size: 12 mm Tube O.D.
Safety Warning

Item Information

Strong from our experience in push-to connect fitting technology for compressed air applications, Parker/Legris extends its expertise into the liquid applications with the LIQUIfit® range.

 


Product Features/Benefits:


  • Specifically designed for Liquids


  • Reliable for Peace of Mind
  • Compliant with the most demanding food & beverage regulations (FDA, NSF and European regulations)
  • Higher sealing performance with the lowest pumping effect on the market (0,2 mm only)
  • High chemical resistance
  • The most compact product on the market
  • Proven automated manufacturing process controlled by camera
  • 100% leak test control
  • Strong quality management system: ISO 16949 IATF automotive industry certification


  • Safe for Users’ Protection
  • Bisphenol & phthalate-free
  • No particules migration for perfect fluid integrity with our biobased engineered polymer
  • Easy-to-clean external shapes


  • Safe for Environmental Concern
  • Sustainable product using bio-based polymer produced from renewable plants
  • Products made in Europe to ensure a sustainable service
  • Generate 5 time less CO2 during its life cycle

 



Markets:


  • Industrial Fluids
  • Beverage Process
  • Cooling Systems
  • Food Process
  • Inert Gases


Applications:


  • Water Purification
  • Food & Beverages
  • Beverage Dispensers
  • Water Coolers
  • Cooling
  • Inert Gases

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A43098