65-00-GEL8010-0010 - THERM-A-GAP GEL 8010 High Performance Fully Cured Dispensable GELS | ParkerGB

THERM-A-GAP GEL 8010 High Performance Fully Cured Dispensable GELS | #65-00-GEL8010-0010

65-00-GEL8010-0010

THERM-A-GAP GEL 8010 High Performance Fully Cured Dispensable GELS | #65-00-GEL8010-0010

Parker Chomerics THERM-A-GAP™ Gel 8010 is a single-component, fully cured, thin bond line, dispensable gel with 3.0 W/m-K Thermal Conductivity


Technical Specifications

  • Packaging: 10cc Manual Dispense Syringe
  • Color: White
  • Flow Rate: 60 g/min
  • Specific Gravity: 2.7
  • Deflection at Pressure: n/a
  • Film Thickness: 0.05 mm
  • Thermal Conductivity: 3 W/m-K
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: 150 ppm/K
  • Operating Temperature: -67 to 392 °F
  • Dielectric Strength: 200 VAC/mil
  • Volume Resistivity: 10^14 ohm-cm
  • Dielectric Constant: 6.3 @ 100 KHZ
  • Dissipation Factor: 0.002 @ 100 KHZ
  • Specifications Met: UL 94 V-0, RoHS
  • Outgassing Total Mass Loss: 0.15 % TML (0.05% CVCM)
  • Shelf Life: 18 Months
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ Gel 8010 is a fully cured dispensable gel with a thermal conductivity of 3.0 W/m-K, designed to eliminate time consuming hand assembly, decreasing installation costs and reducing customer manufacturing and purchasing (logistical) complexity. It is specifically meant for thin bond line applications and provides superior design flexibility while requiring no mixing or curing.

Features/Benefits:
• Easily dispensable
• Fully-cured / No pump out
• High bulk thermal conductivity
• Low thermal impedance
• Ultra low compression force
• High tack surface and reworkable
• Proven long-term reliability

Product Attributes:
• Provides low thermal impedance at thin gaps, allowing use of common heat spreaders
• Proven reliability in extreme temperature cycling and shock & vibration
• Deflects easily under very low compressive forces, decreasing stress on components thus decreasing component failures.
• Thin bond line gel (approximately 2-10 mils)
• Low thermal impedance gel
• Stencil printable with no pump out
• Ideal for high-volume dispensing
• Proven long-term reliability

Typical Applications:
• Automotive electronic control units (ECUs)
• Power supplies and semiconductors
• Memory and power modules
• Microprocessors/graphics
• Processors
• Flat panel displays and consumer electronics

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
179336