OBSOLETE: Hydraulic Industry Standard Hose 2500-4000 PSI – 721 Hose | #721TC-16


LOADING IMAGES
721TC-16

OBSOLETE: Hydraulic Industry Standard Hose 2500-4000 PSI – 721 Hose | #721TC-16 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (size): -16
  • Hose Cover Type: ToughCover
  • Weight: 1.99 kg/m, 1.34 lb/ft
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ABS, DNV, EN 856, Type R12, ISO 3862, Type R12, SAE 100R12, SAE J1942, USCG HF
  • Compatible Fitting: 71 Series
  • Hose Reinforcement Material: 4 Spirals of Steel Wire
  • Inside Diameter: 1 inch, 25 mm
  • Nominal Hose Inside Diameter: 25 mm
  • Minimum Bend Radius: 150 mm, 6 inch
  • Outside Diameter: 1.5 inch, 38 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 4000 psi, 28 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber Abrasion Resistant, MSHA Approved
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Minimum Operating Temperature: -40 °C
Safety Warning

Item Information

Parker's 721 hose is a hydraulic industry standard hose that has a pressure range of 4000-2500 PSI, and pushes the envelope in high-pressure applications where space is tight. The 721 hose is designed, built, and tested to meet SAE 100R12 performance specifications. Sizes range from 3/8” to 2” in diameter with different cover options available for various markets.



Markets:

• Transportation

• Military

• Construction

• Agriculture

• Grounds & Building Maintenance

• Forestry

• Utility Equipment

• Waste & Refuse



Features/Benefits:

• Standard, ToughCover or SuperTough cover options to prevent abrasion

• Half SAE bend radius for ease of installation and low force to flex

• ISO 3862-1 Type R12 / SAE J517 100R12 / EN 856 Type R12 certifications

• 2500-4000 PSI working pressure in different sizes



Applications:

• Petroleum base hydraulic fluids and lubricating oils



Compatible Fittings:

• 71 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Communities, Blogs & Industry Links
GlobalCore Website
Literature and Reference Materials
Obsolescence Notification 06142018
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687583