POLA SOLID Oriented Wire in Elastomer | #82-22406


LOADING IMAGES
82-22406

POLA SOLID Oriented Wire in Elastomer | #82-22406

Parker Chomerics POLA® SOLID, also known as TECKNIT® ELASTOMET®, consists of oriented wire in a silicone elastomer providing EMI shielding and weather sealing at a fraction of the cost of alternative products.


Technical Specifications

  • Polymer Material Options: Silicone
  • Width: 0.75 in (19.05 mm)
  • Thickness: 0.156 in (3.96 mm)
  • Adhesive Type: No Pressure Sensitive Adhesive (PSA)
  • Wire Material: Aluminum
  • Trade Name: ELASTOMET®
  • Shape: Strip
  • Length: 11 ft, 3352.8 mm
  • Operating Temperature: -65 to 392 °F, -54 to 200 °C
  • Closure Force: 25 to 100 psi, 172 to 690 kPa
  • Brand: TECKNIT
Safety Warning

Item Information

Parker Chomerics POLA® SOLID is a composite electromagnetic interface (EMI) shielding and environmental sealing gasket material consisting of hundreds of individual fine wires embedded into the solid elastomer. This product is also known as TECKNIT® ELASTOMET®, which was acquired by Parker Chomerics.


Available in various flat seal configurations, including sheets, strips and die-cut parts, POLA SOLID is easily integrated into existing application assemblies, making the switch from a non-EMI solution possible. With comparable performance at a fraction of the cost of alternative solutions that provide both EMI shielding and weather sealing performance, as well as the opportunity to exactly match the galvanic potential of interfacing aluminum surfaces, POLA® SOLID provides total cost of ownership savings in excess of 50% through price point and corrosion rework reductions.


Features and Benefits:
• Solid silicone results in increased durability to fastening torque and sealing performance
• Multiple wire alloy options allow for optimized galvanic compatibility with mating surfaces
• Cured in place oriented wires eliminate foreign object debris concerns
• Wire “bite-through” during gasket deflection allows for non-conductive pressure sensitive adhesive application and better adhesion
• Various form factors are offered including strips, sheets and converted gaskets, thereby allowing for easy application and manufacturing integration.
• Increased pressure and weather sealing requirements.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
179336