Brass Garden Hose Fittings | #83GH-12-12


LOADING IMAGES
83GH-12-12
Click to View CAD Model

Brass Garden Hose Fittings | #83GH-12-12

Parker's Garden Hose fittings and high flow quick couplers are solid brass with 3/4" garden hose thread.


Technical Specifications

  • Connection 1 Thread Size (inch): 3/4
  • Connection 2 Thread Size (inch): 3/4
  • Connection 2 Hose I.D. (inch): na
  • Connection 2 Style: Male Pipe
  • Connection 1 Hose I.D. (inch): na
  • Connection 1 Tube O.D. (inch): na
  • Connection 1 Style: Hose Thread
  • Style: Female Hose to Male Pipe
  • Shape: Connector
  • Minimum Operating Temperature: 35 °F, 2 °C
  • Maximum Operating Temperature: 100 °F, 38 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Tube Material: Garden Hose, Tubing, Pipe
  • Body Material: Brass
  • Washer Material: Rubber
Safety Warning

Item Information

Parker's Garden hose fittings connect garden hose to other garden hose, to pipe or to tubing. Hose end threads are 3/4" garden hose thread. Swivel connectors allow hose to twist without kinking. Hose barb ends for use with 97HC hose clamp or equivalent. All female connector ends should have a rubber washer (901GH-12) inserted prior to usage.
 Parker's water service couplings are used anywhere water hoses are connected and disconnected frequently. The unvalved design permits maximum flow with minimum pressure drop.

Markets:
• Industrial
• Mobile
• Factory/process automation

Features/Benefits:
• All brass construction
• ¾” garden hose thread
• Rubber washer
• Flare, hose barb and pipe end configurations
• High flow couplers

Applications:
• Water lines
• Wash down lines
• Mobile water tanks

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687547