8F-B8LJ2-SSP - Ball Valve, 6000 PSI - B Series | ParkerGB

Ball Valve, 6000 PSI - B Series | #8F-B8LJ2-SSP

8F-B8LJ2-SSP

Ball Valve, 6000 PSI - B Series | #8F-B8LJ2-SSP

Parker's two way ball valves, with their "free floating " ball design, offer superior performance with quick 1/4 turn on -off control of fluids in a wide variety of pressure and temperature applications.


Technical Specifications

  • Seat Material: PCTFE
  • Connection 3 Size (inch): 1/2"
  • Connection 3 Style: NPT F
  • Material: 316 Stainless Steel
  • Connection 2 Style: NPT F
  • Connection 1 Style: NPT F
  • Connection 2 Size: 1/2"
  • Valve Type: 2 Way
  • Connection 1 Size: 1/2"
  • Flow Capacity (Cv): 6.42
  • Maximum Operating Pressure: 414 barg, 6000 bar
  • Maximum Operating Temperature: 232 °C, 450 °F
  • Minimum Operating Temperature: -54 °C, -65 °F
  • Materials of Construction: Stainless Steel 316
  • Flow Rate: 6.42 Cv
  • Connection 1 Size: 1/2 inch, NPT F
  • Connection 2 Size: 1/2 inch, NPT F
  • Valve Type: 2-Way
  • Seat Material: PEEK
Safety Warning

Item Information

Parker's B Series Ball Valves are available manually, pneumatically, and electrically actuated. They provide quick on-off control of fluids utilized in process and instrumentation applications. A broad selection of valve body, seat, and seal materials provide a wide range of pressures (up to 6,000 PSI) and temperatures (up to 450F/232C) at which the valve may be used.
Markets:
• Chemical Plants
• Refineries
• Power Plants
• Petrochemical Plants

Features/Benefits:
• Free floating ball design provides seat wear compensation.
• Available in 316 Stainless Steel and Brass. Monel® Alloy 400 and Hastelloy® C-276 construction available upon request.
• Micro-finished ball provides a positive seal.
• Straight through flow path for minimum pressure drop.
• Wide variety of US Customary and SI ports.
• 90° actuation.
• Panel mountable.
• Adjustable PTFE stem seal can be maintained in-line.
• Handle indicates flow direction.
• Low operating torques.
• Positive handle stops.
• Color coded handles.
• Optional pneumatic and electric actuation.
• Optional live-loaded PTFE stem seals.
• Optional non-adjustable O-ring stem seals.
• Optional upstream and downstream drain models.
• Optional stainless steel and extended handles.

Applications:
• Flow Diversion
• Flow Selection
• Quick Fill Systems
• Process Mixing Systems
• Instrument Panels
• Remote Shut Off (with Actuation)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687516