936744Q - Replacement Elements - PT Series | ParkerGB

Replacement Elements - PT Series | #936744Q

936744Q

Replacement Elements - PT Series | #936744Q

The replacement elements of the Parker PT Tank mounted return line filter series have a screw-in design and make use of high quality Microglass glasfibre filter materials.


Technical Specifications

  • Length: 1
  • Filter Element: 10Q Microglass *
  • Filter Housing Series: PT4
  • Seal Material: Nitrile
  • Maximum Pressure Differential: 10 bar (ISO 2941)
  • Filter Element Type: Screw-in disposable element
Safety Warning

Item Information

Items marked with an asterisk * in the drop-down menus are standard choices.

The PT tank top mounted filter series offers an economical solution for quality tank top mounted filtration, covering a flow rate up to 400 l/min.
With its unique design the PT filter element simply threads into the filter head.
This also offers the opportunity to use just the filter element as screw-in style element for co-polymer reservoirs.

The disposable filter element is a single-piece cartridge construction, which incorporates the nylon cover and integral 1.7 bar bypass valve.
The PT series elements have an In to Out flow design that avoids re-contamination of the hydraulic system.
Available with Microglass media in 2, 5, 10 and 20 microns the PT elements provide premium particle removal efficiency.

Using genuine Parker replacement elements guarantees Parker's quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
PT Series Brochure
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
C89472