Quick couplings, Breathing Air, DN7.4 (Series 95, Series 96) | #96SSTF06MXN


LOADING IMAGES
96SSTF06MXN

Quick couplings, Breathing Air, DN7.4 (Series 95, Series 96) | #96SSTF06MXN OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Connection Size: 6 MM
  • Body Material: Brass
  • Connection Type: Hose Barb
  • Function: Safety (Straight-Through)
  • Coupling Half: Plug
  • For Fluid Type: Oxygen (Breathing air, medical, industral oxygen)
  • Weight: 0.017 kg
  • Product Series: Series 96
  • Diameter: 7.4 mm (nominal)
  • Flow Rate: 1700 L/min (air)
  • Industry: Life Science, Rescue Equipment
  • Interchange Type: Parker Profile
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Brand: Parker, Rectus
  • Connection Size: 6 mm
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Length: 51 mm
  • Maximum Operating Pressure: 35 bar, 508 psi
  • Compatible Fitting: Series 96 Coupler
  • Hex Size: n/a mm
  • Application: Breathing Air
  • Product Type: Pneumatic Quick Couplings
  • Connection Type: Hose Barb
  • Valve Included: No
  • Technology: Pneumatics
  • Function: Safety (Straight-Through)
  • Valve Type: Without Valve
  • Sleeve Material: Without Sleeve
  • Division: Low Pressure Connectors Europe Division
  • Plating Type: Nickel-Plated
  • Sleeve Type: No Sleeve
  • Body Material: Brass
  • Operation Type: No Sleeve
  • Region of Origin: Germany
  • Product Style: Quick Connect
  • Quantity per Box: VLOOKUP(A1665,[1]default_1!$A:$P,16,FALSE)
  • Outside Diameter: 12 mm
  • Coupling Half: Plug
  • Seal Material: Without Seal
Safety Warning

Item Information

Parker's coupling system has been developed specifically for the area of breathing protection. Coupling system with single-hand operation. The used UltraFlo valve guarantees optimum flow and low pressure drop. Coupling system with additional safety locking system, this safety lock prevents unintentional disconnection. To disconnect, the plug must first be pushed further into the coupling before it can be unlocked. Profile 95 cannot be interconnected with the 96 series. Tested according EN 139 standard.

Markets:
- Life Science
- Rescue Equipment

Features/Benefits:
- Interchangeable to the most common profiles for breathing air applications
- UltraFlo valve for optimum flow and low pressure drop
- Additional safety locking system to prevent unintentional disconnection
- Tested according EN 139 standard
- Single-hand operation for easy and fast connection

Applications:
- Breathing Air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A43098