Crimped Thermoplastic Hydraulic Hose Fittings, 9X Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Connection 2 Type

Hose I.D. (mm)

Shape

Connection 2 Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic Hydraulic Hose Fittings,  9X Series

Crimped Thermoplastic Hydraulic Hose Fittings, 9X Series

Parker 9X Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for hose type 2370N.

Technical Specifications

  • For Fluid Type: Air (General Industrial Air), Mineral Hydraulic Oil, Water
  • Connection 2 Type: See Part Connection 2 Type Technical Specs.
  • Industry: Industrial Manufacturing Equipment
  • Connection 1 Type: Hose
  • Brand: Parker
  • Coating: Chromium 6 Free-plated
  • Configuration: Hose to Port
  • Maximum Operating Pressure: 25.0 to 63.0 MPa, 250 to 630 bar
  • Shape: Refer to Part for Detailed Specification.
  • Application: Mobile Hydraulics, Material Handling, High Pressure Paint Spray
  • Hex Size: 22 to 30 mm
  • Product Type: Ultra-High Pressure Fittings
  • Technology: Fluid & Gas Handling
  • Connection 2 Size: See Part Connection 2 Size Technical Specs.
  • Connection 1 Size: -6 to -12 (Size), 9.5 to 12.7 mm Hose I.D., 3/8 to 1/2 inch Hose I.D.
  • Port Type: DKJ
  • Division: Polymer Hose Division Europe
  • Body Material: Galvanised Steel
  • Specifications Met: Refer to Part for Detailed Specification.
  • Fitting Length: 48 to 96 mm
  • Connection Length: 18 to 53 mm
  • Nominal Inside Diameter: DN 10 to 19
Safety Warning

Full Product Description

Parker 9X Fittings are designed to perfectly connect with the respective Parker hoses, ensuring an ideal combination. Our hose assemblies serve our customers needs reliably and efficiently.

Markets:
• Industrial
• Material handling

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Mobile hydraulics
• Industrial hydraulics
• Industrial gases
• Media transfer due to the polyamide core tube
• High pressure paint spray
• Suitable for 2370N hose type with working pressure from 25 up to 63 MPa (3625 up to 9140 psi)

Related Documents

×
Products Maximum Working Pressure (MPa) Connection 2 Type Hose I.D. (mm) Shape Connection 2 Size
1069X-6-06 34.5 MPa Female JIC 37° - Swivel 9.5 mm Straight 9/16"-18
1069X-8-06 34.5 MPa Female JIC 37° - Swivel 9.5 mm Straight 3/4"-16
1069X-10-08 34.5 MPa Female JIC 37° - Swivel 12.7 mm Straight 7/8"-14
10C9X-14-06 63.0 MPa Female Metric S - Swivel (24° Cone with O-Ring) 9.5 mm Elbow 45° M22x1.5
10C9X-16-08 42.0 MPa Female Metric S - Swivel (24° Cone with O-Ring) 12.7 mm Elbow 45° M24x1.5
11C9X-12-06 63.0 MPa Female Metric S - Swivel (24° Cone with O-Ring) 9.5 mm Elbow 90° M20x1.5
11C9X-14-06 63.0 MPa Female Metric S - Swivel (24° Cone with O-Ring) 9.5 mm Elbow 90° M22x1.5
11C9X-16-08 42.0 MPa Female Metric S - Swivel (24° Cone with O-Ring) 12.7 mm Elbow 90° M24x1.5
1929X-6-06 55.0 MPa Female BSP Parallel Pipe - Swivel (60° Cone) 9.5 mm Straight 3/8"-19
1929X-8-08 43.0 MPa Female BSP Parallel Pipe - Swivel (60° Cone) 12.7 mm Straight 1/2"-14
1C39X-12-06 25.0 MPa Female BSP Parallel Pipe - Swivel (60° Cone) 9.5 mm Straight M18x1.5
1C39X-15-08 25.0 MPa Female BSP Parallel Pipe - Swivel (60° Cone) 12.7 mm Straight M22x1.5
1C99X-12-06 63.0 MPa Female Metric S - Swivel (24° Cone with O-Ring) 9.5 mm Straight M20x1.5
1C99X-14-06 63.0 MPa Female Metric S - Swivel (24° Cone with O-Ring) 9.5 mm Straight M22x1.5
1C99X-16-08 42.0 MPa Female Metric S - Swivel (24° Cone with O-Ring) 12.7 mm Straight M24x1.5
1D29X-14-06 63.0 MPa Male Metric S - Rigid (24° Cone) 9.5 mm Straight M22x1.5
1D29X-16-08 42.0 MPa Male Metric S - Rigid (24° Cone) 12.7 mm Straight M24x1.5
1069X-12-12C 34.5 MPa Female JIC 37° - Swivel 19.4 mm Straight 1-1/16"-12
1069X-8-08C 69.0 MPa Female JIC 37° - Swivel 12.9 mm Straight 3/4"-16

C19159
687513