Adaptor Plates for Regenerative and Hybrid Circuits - Series A10 | Product Series

Filter by

    No filters selected

Actuation

Electrical Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Adaptor Plates for Regenerative and Hybrid Circuits - Series A10

Adaptor Plates for Regenerative and Hybrid Circuits - Series A10

Parker adaptor plates series A10 allow energy saving circuits for differential cylinders in combination with various directional control and proportional DC valves in size NG10 / CETOP 05.

Technical Specifications

  • For Fluid Type: Hydraulic Oil (according to DIN 51524 ... 535), Other (on request)
  • Maximum Operating Pressure: 350 bar
  • Port Connection: NG10, CETOP 05
  • Mounting Type: Adaptor plate
  • Product Series: Plate
  • Weight: 11.9, 14.4 kg
  • Function: Proportional, 4-way
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: N/A
  • Actuation Type: Solenoid
  • Body Material: Steel
Safety Warning

Full Product Description

The robust adaptor plates A10 have been specially designed to implement energy saving regenerative or switchable hybrid circuits for differential cylinders to achieve significant energy savings and thus operation cost reductions. They are suitable for the following Parker directional control and proportional directional control valves in size NG10 / CETOP 05:
• D3DWR*
• D31NWR*
• D3FBR*
• D31FBR*
• D31FCR*
• D3FPR*
• D31FPR*  

Series A10 is available in two versions: code A10-1664 for A-regeneration, code A10-1665L for hybrid function.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mountings according to DIN ISO, CETOP and NFPA - for quick, easy integration
• Enable to create energy-saving circuits - resulting in lower operation costs
• Short delivery time for all variations - no warehousing necessary
• To be used in combination with the above-mentioned valves. See also series D31NWR and series D3FB, D3FP, D31FB, D31FC and D31FP

Applications:
• Suitable for general hydraulic applications

Function:
• Port T1 is used as single tank port. Port T2 is separated from port T1 by the elimination of the tank bridge and is used for regeneration into the A port
• The circuit conception can be integrated into the manifold block as well

Related Documents

×
Products Actuation Electrical Connection
A10-1664 N/A N/A
A10-1665L Solenoid 24 V

C19159
687478