SAE J2044 Push-to-Connect Fittings, Safe Lock | #A613 52 08 00


LOADING IMAGES
A613 52 08 00
Click to View CAD Model

SAE J2044 Push-to-Connect Fittings, Safe Lock | #A613 52 08 00

Parker's SAE J2044 push-to-connect design reduces hose assembly fabrication time and the exclusive locking mechanism minimizes leaks and installation failures.


Technical Specifications

  • Connection 2 Hose I.D. (inch): 3/8" (I.D.)
  • Connection Size: 10 mm
  • Shape: Straight
  • Connection 2 Type: Barb
  • Connection 1 Type: Female SAE J2044
  • Product Style: SAE J2044 to Barb
  • Body Material: Composite
Safety Warning

Item Information

Parker offers a system of push-to-connect fittings, hose and clamps for making durable, flexible and lightweight hose assemblies to handle virtually every engine-related requirement, including fuel supply, vapor emission and cooling/heating. Using components from Parker Hose Products division and Fluid System Connectors Division users can easily fabricate these assemblies in a variety of constructions and configurations.



Simply cut the hose to length, push the specified fitting into the hose and apply the specified clamp. To install the finished assembly, push the fitting onto the port and engage the lock with a distinctive "click" that secures the connection.



Use with the following Parker Hose Products Division Hoses.

• Series 389

• Series 395

• Series 7181



Markets:

• Automotive

• Mobile

• Agriculture

• Material Handling

• Transportation



Features/Benefits:

• Lightweight, durable composite body

• Push-to-connect design reduces assembly time

• Locking mechanism minimizes leaks and installation failures

• Fluorocarbon and Fluorosilicone seals

• Meets SAE J2044



Applications:

• Fuel Lines

• Vapor Emission Service

• Coolant/Heater Lines

• Drain Lines

• Biodiesel (to B20 in dedicated and non-dedicated service)

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687547