AC Advanced Hydraulic Purpose Drive Controller - Series AC20F | Product Series

Filter by

    No filters selected

Frame Size

Current

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
AC Advanced Hydraulic Purpose Drive Controller - Series AC20F

AC Advanced Hydraulic Purpose Drive Controller - Series AC20F

The AC20F Advanced Hydraulic Purpose Drive is a highly featured yet economical solution for general purpose motor control applications.

Technical Specifications

  • Product Type: AC Drive
  • Drive Axis Type: Single Axis Technology
  • Technology: Hydraulics
  • Product Series: AC20F
  • Input Voltage: 400 VAC
  • Output Power: 1.5 to 180 kW
  • Current: 4 to 360 A
  • Brake Switch Included: Yes
  • Filter Type: EMC cat. C3
  • Frequency: 50/60 Hz ±10 % (input), 0.5 to 590 Hz (output)
  • Vibration Resistance: < 0.5 g
  • Ingress Protection Rating: IP20
  • Modes of Control: Flow control, pressure control, alternating flow rate/pressure control (P/Q), eLCP (electronic load control), accumulator charging mode
  • Communication Interface: CANopen, Profibus, Profinet, EtherCAT, Ethernet/IP
  • Minimum Operating Temperature: 0 °C
  • Maximum Operating Temperature: 40 °C (derate possible up to 45°C max.)
  • Operating Altitude: up to 1000 m (derate 1% per 100 up to max. 2000m)
  • Overload Rating: 150 % for 60s
  • Specifications Met: CE (EMC & LVD), UKCA, UL Listed, cUL Listed, RoHS Compliance, Overvoltage, Category III, Pollution Degree II, Polution Degree III
  • Weight: 2 to 123 kg
  • Software: Configuration: Parker Drive System Explorer (DSELite)
  • Frame Size: 2 to 10
Safety Warning

Full Product Description

The AC20F Advanced Compact Drive is a highly featured yet economical solution for general purpose motor control applications. The AC20F provides speed or torque control in the power range from 1.5 kW to 180 kW. Its compact dimensions accommodate many features normally associated only with system drives, including sensorless vector mode for AC induction motor control, encoder feedback and IO expansion cards, Safe Torque Off, and an onboard Ethernet port that supports major industrial Ethernet protocols. AC20F provides the perfect solution for OEM machine builders looking for a compact, cost-effective drive without compromising on performance.

Markets:
• Industrial
• Machine tools
• Molding

Features:
• Integrated hydraulic functions
• Graphical key pad
• Integrated web server
• Sensorless vector control
• Safety torque off
• Software tool for configuration, commissioning, optimization, programming and maintenance
• Fieldbus communication with open standards:
- CANopen
- PROFIBUS
- PROFINET
- EtherCAT
- Ethernet IP

Benefits:
• Modular design with main device and optional cards - more flexibility and reduces stock
• Newly implemented power unit features for condition monitoring - oil level and temperature, filter condition
• Software DSE Lite - flexible cange of I/O (factory set), simple handling via function blocks

Related Documents

×
Products Frame Size Current
20F-410-3600-BF 10.0 360 A (180 kW)
20F-42-0040-BF 2 4 A (1.5 kW)
20F-42-0065-BF 2 6.5 A (2.2 kW)
20F-42-0090-BF 2 9 A (4.0 kW)
20F-43-0120-BF 3 12 A (5.5 kW)
20F-43-0170-BF 3 17 A (7.5 kW)
20F-44-0230-BF 4 23 A (11 kW)
20F-44-0320-BF 4 32 A (15 kW)
20F-45-0380-BF 5 38 A (18.5 kW)
20F-45-0440-BF 5 44 A (22 kW)
20F-45-0600-BF 5 60 A (30 kW)
20F-46-0750-BF 6 75 A (37 kW)
20F-46-0900-BF 6 90 A (45 kW)
20F-47-1100-BF 7 110 A (55 kW)
20F-47-1500-BF 7 150 A (75 kW)
20F-48-1800-BF 8 180 A (90 kW)
20F-48-2200-BF 8 220 A (110 kW)
20F-48-2650-BF 8 265 A (132 kW)
20F-49-3200-BF 9 320 A (160 kW)

C19159
687478