ACB-0001-01 - Filters, Chokes and Braking Resistors - for use with Parker Servo Drives | ParkerGB

Filters, Chokes and Braking Resistors - for use with Parker Servo Drives | #ACB-0001-01

ACB-0001-01

Filters, Chokes and Braking Resistors - for use with Parker Servo Drives | #ACB-0001-01

Parker offers a wide range of braking resistors to permit the dissipation of regenerative energy that can be created by a servo drive system during braking operations.


Technical Specifications

  • Product Type: Braking Resistor
  • Compatible Series: PSD
  • Application: For use with PSD1M P010
  • Available Accessories: ACB-0001-01 : 30 Ohm / 0.50 kW
  • Brand: Parker
  • Division: Electric Motion and Pneumatic Division - Europe
  • Technology: Electromechanical
  • Product Type: Servo Drive Accessory
  • Product Style: Braking Resistor
  • Model Number: ACB-0001-01 : 30 Ohm / 0.50 kW
  • Compatible Series: PSD1
  • For Use With: For use with PSD1M P010
Safety Warning

Item Information

In a servo drive system the regenerative energy generated by the motor during any braking operation is absorbed back into the servo drive. If the internal capacity of the drive is too small then this braking energy must be dissipated externally, typically via an additional braking resistor. Parker offers a wide range of braking resistors to permit the dissipation of this regenerative energy.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A87859