Air Brake DOT Single & Double Check Valves | Product Series

Filter by

    No filters selected

Shape

Connection 3 Size

Product Style

Valve Type

Body Material

Connection 1 Type

Connection 1 Size

Connection 2 Type

Connection 2 Size

Connection 3 Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Air Brake DOT Single & Double Check Valves

Air Brake DOT Single & Double Check Valves

Parker's DOT Check Valves were designed to deliever increased flow capacity and reliable sealing.

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: +200 °F, +93.3 °C
  • Maximum Operating Pressure: 200 psi, 17.24 bar
  • Connection 1 Type: Push-to-Connect or Male Threads
  • Connection 1 Size: 1/4 to 1/2 inch
  • Connection 2 Type: Push-to-Connect, Male Threads, or Female Threads
  • Connection 2 Size: 1/4 to 1/2 inch
  • Connection 3 Type: Push-to-Connect
  • Connection 3 Size: 1/4 to 3/8 inch
  • Shape: Dependent on Selection
  • Valve Type: Double or Single Check Valve
  • Body Material: Brass or Composite
  • Collet Material: Brass
  • O-Ring Material: Buna N
  • Thread Sealant Material: Vibra-Seal (Available on specific parts)
  • Media: Compressed Air
  • Tube Material: J844 Type A & B Nylon Tubing
  • Specifications Met: DOT FMVSS 571.106, SAE J1409, & SAE J1410
  • Industry: Automotive, Trucks, and Buses
  • Technology: Fluid & Gas Handling
  • Division: Fluid System Connectors Division
  • Brand: Parker
  • Product Type: Check Valves
  • Application: Air Brake, Air Ride, Sliders, Tire Inflation, Primary/Secondary Air Lines, Cab Controls
Safety Warning

Full Product Description

Parker’s DOT Single & Double Check Valves were designed to deliver increased flow capacity and reliable sealing, while reducing product size and cost. Check valves allow for compressed air to flow in one direction while preventing the flow in the reverse direction. For total system protection, check valves are typically installed upstream of the system component they are protecting. Parker offers our Air Brake DOT Check Valves with both composite and brass bodies. Multiple connection ends are available to fit then needs of your air braking system.

Unique to Parker, and patent pending, is the double check, or shuttle valve design. The air brake double check valve allows for the flow of compressed air both around and through the shuttle, creating up to 40% more air flow. The valve seal location remains centered with the seat for a consistent seal. This air brake DOT valve has been tested to withstand extreme temperatures and extensive cycle life.

Use Parker Air Brake DOT Check Valves with the following tubing:
• SAE J844 Type A & B Nylon Tubing

Markets:
• Heavy Duty Truck
• Trailer
• Mobile
• Rail

Features/Benefits:
• For use in air brake systems on semi-trucks, trailers, buses, mobile equipment, and farm implements
• Excellent vibration resistance
• Compact & lightweight design
• Composite body – strong, lightweight, and impact resistant
• Quick connect push-in fitting for leak proof tube connections
• Captured seals provide reliable sealing
• Double (Shuttle) design allows for up to 40% more air flow
• Double (Shuttle) valve meets: DOT FMVSS 571.106 & SAE J1409/J1410
• Single valve meets: SAE J1409/J1410

Applications:
• Air brakes
• Air tanks
• Air ride
• Sliders
• Tire Inflation
• Primary & secondary air lines
• Cab controls

Related Documents

×
Products Shape Connection 3 Size Product Style Valve Type Body Material Connection 1 Type Connection 1 Size Connection 2 Type Connection 2 Size Connection 3 Type
364PTCSV-6-6-4 Tee 3/8 inch Tube to Tube Double Check Valve Composite Push-to-Connect 3/8 inch Push-to-Connect 1/4 inch Push-to-Connect
68PTCCKP-6-MA16 In-Line N/A Tube to Pipe Single Check Valve Brass Push-to-Connect 3/8 inch Male M16 Thread M16X1.5 N/A
369PTCRCKP-8-MA22 90° Elbow N/A Tube to Pipe Single Check Valve Composite Male M22 Thread M22X1.5 Push-to-Connect 1/2 inch N/A
68PTCCKP-6-MA22 In-Line N/A Tube to Pipe Single Check Valve Brass Push-to-Connect 3/8 inch Male M22 Thread M22X1.5 N/A
VS1202PCKP-8-8 90° Elbow N/A Tube to Pipe Single Check Valve Brass Male NPT Thread 1/2 inch Female NPT Thread 1/2 inch N/A
VS369PTCRCKP-8-8 90° Elbow N/A Tube to Pipe Single Check Valve Composite Male NPT Thread 1/2 inch Push-to-Connect 1/2 inch N/A
VS369PTCRCKP-4-4 90° Elbow N/A Tube to Pipe Single Check Valve Composite Male NPT Thread 1/4 inch Push-to-Connect 1/4 inch N/A
VS369PTCRCKP-6-6 90° Elbow N/A Tube to Pipe Single Check Valve Composite Male NPT Thread 3/8 inch Push-to-Connect 3/8 inch N/A
VS371PTCRSV-4-6 Tee 1/4 inch Tube to Pipe Double Check Valve Composite Male NPT Thread 3/8 inch Push-to-Connect 1/4 inch Push-to-Connect

C19159
687547