Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker air breathers prevent contamination and water created from fluctuations in the reservoir from entering the system, ensuring proper equipment operation and helping to prevent premature parts wear.
| Products | Product Type | Compatible Competitor Part Number | Application | Flow Direction | Outside Diameter | Length | Thread Size | Weight (per unit of measure) | Quantity per Box | Packing Material |
|---|---|---|---|---|---|---|---|---|---|---|
| AR-6357 | ||||||||||
| RAD-30011 | Elemento de Reposição | Caterpillar 3T1374; Daf 699387; Ford 4C452A131AA; Iveco 1900812; 1907612; 2992261; 8123564; 8190948; 19907612; Liebherr 571352308; Mercedes Benz 4290897; 4291097; 4291297; 4293395; 4293595; 4293645; 4293695; 4293795; 4300669; 4300968; 4300969; Renault 5000295421; 5001004902; 5001825695; 5001830112; 5021170076; Scania 1375997; Volkswagen 2TA607349; 2TB607439; Volvo 1699132; 3090268; 3090288; 3091200; 8159915; 20410155; 20557234; 20972915; Marcopolo 10426830; Cnh 87638772; 0004293395; 0004300969; Agrale 6008005743007; 21620181 | Caterpillar; Bosch; Daf; Ford; Iveco; Liebherr; Mercedes Benz; Renault; Scania; Volkswagen; Volvo; Marcopolo; Cnh; Agrale; Volvo | Normal Flow | 140 | 165 | M39x1,5-6H | 2.44 | 1 | cardboard - (C x L x A) [mm] 150 x 150 x 170 |
| RAD-30012 | Elemento de Reposição | Scania 1384549; 1455253; 1774598 | Scania; Scania | Normal Flow | 140 | 180 | M39x1,5-6H | 2.48 | 1 | cardboard - (C x L x A) [mm] 150 x 150 x 190 |