Applications for Pro Display HMI Display Module - ISOBUS Suite | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Applications for Pro Display HMI Display Module - ISOBUS Suite

Applications for Pro Display HMI Display Module - ISOBUS Suite

Parker’s ISOBUS Suite software provides a dynamic and easy way to control ISOBUS devices in agricultural machines. With Pro Display HMI, it helps to meet the demands of modern precision farming, reduce the cost and time, and save in-cab space.

Technical Specifications

  • Brand: Parker
  • Division: Electronic Motion and Controls Division
  • Technology: Hydraulics, Electronics
  • Industry: Agriculture
  • Application: Mobile Machines
  • Software: Parker ISOBUS Suite
  • Operating System: Parker UXP
  • Compatible Series: HMI Display Module - Pro Display
  • Specifications Met: AEF ISOBUS Certified
Safety Warning

Full Product Description

Parker’s ISOBUS Suite software includes apps for ISOBUS universal terminal (UT) and ISOBUS task controller (TC). Together with Parker’s Pro Display HMI display module, it is ideal solution for agricultural machines operating ISOBUS-compatible implements. With these apps, the operator has ability to control, adjust and optimize implements simply with clear user interface.
 
ISOBUS TC can gather geo-referenced data using GPS and includes ISOBUS functionalities such as variable rate control and section control. Its major benefit for users is that farming becomes more precise and effective, while costs and time are reduced. ISOBUS TC features an easy-to-use interface that provides an intuitive and simple way to configure even the most complex multi-function implements. Steering guidance allows to increase work accuracy especially when fertilizing and protecting plants.

ISOBUS Suite apps are scalable and can adapt their functions to the available space runtime, which allows them to be used both horizontally and vertically. Such flexibility allows the display of ISOBUS apps in full screen, or as two different applications shown simultaneously. Users can position the display module in either horizontal or vertical planes, depending on available cab space.

ISOBUS Suite is a flexible software solution which can be easily integrated with other essential machine HMI functions. Pro Display can be machine’s main user interface, when all relevant information can be viewed quickly and easily via one machine HMI display.

ISOBUS Suite apps are available for Pro Display 10-inch and 12-inch screen sizes.

Industries:
• Agriculture

Features/Benefits:
• A single terminal solution for operating different implements that comply with the ISO 11783 ISOBUS standard
• No need for a separate ISOBUS terminal in the cabin, reducing total cost and space requirements
• Geo-based variable rate control and section control, to meet the demands of precision farming and efficient use of resources
• Accurate steering guidance saves time and avoids overlapping driving
• Maximized visualization and drag-and-drop functionality for simple user interface and configuration
• Scalable apps for flexible display options
• Suitable for both landscape and portrait orientation
• Easy integration with other HMI applications from the OEM

Applications:
• Tractor
• Harvester
• Self-propelled machine
• Tractor implements

Related Documents

×
Products Model Number
ISOBUSLIC ISOBUS Suite

C19159
936514