ASEPT-X2 Sterilizing Grade Gas Filters | Product Series

Filter by

    No filters selected

Product Style

Length

End Cap Configuration

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ASEPT-X2 Sterilizing Grade Gas Filters ASEPT-X2 Sterilizing Grade Gas Filters

ASEPT-X2 Sterilizing Grade Gas Filters

The ASEPT-X2 range of sterilizing grade gas filters provides increased microbial security and reduced operating costs for aseptic processing and packaging applications in the food and beverage industries.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage, Industrial Fermentation
  • Application: Sterile Filtration, Vent Filtration
  • Technology: Filtration
  • Product Type: Air Filter Element
  • Product Series: ASEPT-X2
  • Filter Construction: Pleated
  • Filter Material: Expanded PTFE
  • Micron Rating: 0.2 micron in Liquid, 0.01 micron in Gas
  • For Fluid Type: Air and Gas
  • Pressure Differential: Capable of withstanding aggressive differential pressures at steam temperatures in the forward and reverse direction to up to 1.5 barg at 140°C
  • Maximum Operating Temperature: 70 °C
  • Materials of Construction: Filtration Media: Expanded PTFE<br/>Upstream/Dowstream Support: Polypropylene<br/>Inner Support Core: 316L Stainless Steel<br/>Outer Protection Cage: Polypropylene<br/>End Caps: Polypropylene<br/>End Cap Insert: Polysulphone
  • Specifications Met: Suitable for indirect food contact and as such are manufactured from materials suitable for the sterilization of compressed gases within food and beverage applications. Materials conform to the relevant requirements of the United States FDA 21 CFR part 177.
  • Product Style: Catridge or Demi Cartridge
  • Length: 2.5 to 40 inch, 6.5 to 1000 mm
  • End Cap Configuration: TRUESEAL, Demi A&B Std, UF Retrofit, P-7
  • Seal Material: Silicone
Safety Warning

Full Product Description

ASEPT-X2 filters have been validated to withstand reverse steam sterilization processes at elevated temperatures, without the need for condensate management. This unique feature allows a reduction in hardware and process CAPEX while improving the automation capability, ultimately reducing the engineering costs per filter application. Maintaining filter integrity under these harsh conditions also safeguards the sterile gas process, reduces the risk of contamination, and improves filter lifetime significantly over alternatives.

Advances in membrane technology partnered with the unique construction of the ASEPT-X2 gives it unmatched performance in harsh process environments, where effective condensate management is not possible. The specialist hybrid membrane gives the ASEPT-X2 the capability to withstand significant stressors from high differential pressure at elevated temperatures - common issues in applications that involve automated steam sterilization.

Features
• Fully validated bacterial, spore and bacteriophage retention
• Unique membrane can withstand liquid condensate in air streams
• Resistant to high dP even at elevated temperatures in both forward and reverse directions
• Designed for extended service life within harsh and agressive SIP processes

Benefits
• Key tool in your HACCP regime
• Complete assurance of process sterility
• Reduced hardware and automation costs for SIP process
• Increased element lifetime while maintaining microbial security

Related Documents

Literature and Reference Materials
[DATASHEET]-ASEPT-X2
×
Products Product Style Length End Cap Configuration Seal Material
ZCXX-1C-S Cartridge 10 inch P-7 Silicone
ZCXX-1H-S Cartridge 10 inch UF Retrofit Silicone
ZCXX-2C-S Cartridge 20 inch P-7 Silicone
ZCXX-2H-S Cartridge 20 inch UF Retrofit Silicone
ZCXX-3C-S Cartridge 30 inch P-7 Silicone
ZCXX-3H-S Cartridge 30 inch UF Retrofit Silicone
ZCXX-AH-S Demi Cartridge 5 inch TRUESEAL Silicone
ZCXX-AT-S Demi Cartridge 5 inch TRUESEAL Silicone
ZCXX-AZ-S Demi Cartridge 5 inch Demi A & B Std Silicone
ZCXX-BT-S Demi Cartridge 2.5 inch TRUESEAL Silicone
ZCXX-BZ-S Demi Cartridge 2.5 inch Demi A & B Std Silicone
ZCXX-KC-S Cartridge 5 inch P-7 Silicone
ZCXX-KH-S Cartridge 5 inch UF Retrofit Silicone

C19159
679945