Baldwin - Spin-on Lube Filters | #B378


LOADING IMAGES
B378

Baldwin - Spin-on Lube Filters | #B378

Baldwin spin-on lube filters protect your engine from wear particles that can otherwise lead to premature parts failure.


Technical Specifications

  • Product Type: Full-Flow Lube Spin-on
  • Thread Size: 1 1/4-12
  • Outside Diameter: 3 11/16 (93.7)
  • Length: 8 23/32 (221.5)
  • Gasket: Integral Gasket: G381-A; Optional Gasket: G401
  • Micron Rating: 18 Nominal; 40 Absolute
  • Application: Gardner Denver, Ingersoll-Rand, LeRoi Compressors; Volvo, Yanmar Equipment
  • Compatible Competitor Part Number: Ingersoll-Rand 35296920
  • Brand: Baldwin
Safety Warning

Item Information

Baldwin lube filter spin-ons protect your engine from wear particles that can otherwise lead to premature parts failure. Longer drain intervals requires filters that have both high capacity and the ability to withstand the rigors of time and temperature without failing or going into bypass. Baldwin's lube filters are up to the challenge.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
082700