B5087 - Baldwin - Coolant Filters without Chemicals | ParkerGB

Baldwin - Coolant Filters without Chemicals | #B5087

B5087

Baldwin - Coolant Filters without Chemicals | #B5087

The objective of diesel engine coolant filters, also known as water filters, is to remove contaminants from the engine cooling system.


Technical Specifications

  • Product Type: Coolant Spin-on without Chemicals
  • Notes: Long Life (150, 000 miles) used with Extended Service coolant.
  • Thread Size: M36 x 2.0
  • Outside Diameter: 3 3/4 (95.3)
  • Length: 5 15/32 (138.9)
  • Gasket: Furnished Gasket: [1] Included
  • Micron Rating: 25 Nominal; 60 Absolute
  • Application: Cummins Engines
  • Compatible Competitor Part Number: Cummins 3680434
  • Brand: Baldwin
Safety Warning

Item Information

The objective of diesel engine coolant filters, also known as water filters, is to remove contaminants from the engine cooling system. Coolant filters can be of cartridge or spin-on design. However, spin-on designs are most common on today's diesel engine cooling systems. Coolant filters without chemicals, commonly called "Blank" coolant filters, should be used when a system is adequately charged and no additional SCAs are needed. The status of a cooling system can be determined using Baldwin's FleetStrip coolant test kit.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
082700