B7287 - Baldwin - Spin-on Lube Filters | ParkerGB

Baldwin - Spin-on Lube Filters | #B7287

B7287

Baldwin - Spin-on Lube Filters | #B7287

OBSOLETE. Availability Limited to Dealer Stock.


Technical Specifications

  • Product Type: Lube Spin-on
  • Thread Size: 3/4-16
  • Outside Diameter: 3 1/32 (77.0)
  • Length: 3 3/16 (81.0)
  • Gasket: Integral Gasket: [1] Included
  • Compatible Competitor Part Number: Iseki 621324000510; Woodgate WGL9201
  • Brand: Baldwin
  • Industry: Automotive
    Heavy-duty on-highway transportation
    Commercial trucks and buses
    Agriculture
    Construction
    Industrial
    Marine
    Mining
    Oil & Gas
    Power Generation

  • Product Style: Lube Filter
  • Technology: Filtration
Safety Warning

Item Information

Baldwin lube filter spin-ons protect your engine from wear particles that can otherwise lead to premature parts failure. Longer drain intervals requires filters that have both high capacity and the ability to withstand the rigors of time and temperature without failing or going into bypass. Baldwin's lube filters are up to the challenge.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
082700