Baldwin - Power Steering Filters | Product Series

Filter by

    No filters selected

Thread Size

Product Type

Inside Diameter

Outside Diameter

Length

Contains

Includes

Notes

Related To

Micron Rating

Gasket

Application

Compatible Competitor Part Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Baldwin - Power Steering Filters

Baldwin - Power Steering Filters

Baldwin power steering filters are designed to remove damaging contaminants from the steering system.

Technical Specifications

  • Brand: Baldwin
Safety Warning

Full Product Description

Baldwin power steering filters are designed to remove damaging contaminants from the steering system. The small contaminants that are usually removed by the power steering filter can damage the steering system and lead to performance issues and premature power steering pump failure.

Related Documents

×
Products Thread Size Product Type Inside Diameter Outside Diameter Length Contains Includes Notes Related To Micron Rating Gasket Application Compatible Competitor Part Number
PT8487 Power Steering Element 1 3/32 (27.8) & 1 15/32 (37.3) 4 (101.6) 5 7/32 (132.6) Inside-Out Flow Direction 18 Nominal; 40 Absolute Attached Gasket: [2] Attached Freightliner, Peterbilt Trucks Donaldson P550698; Nelson 83284D
PT9394-MPG Wire Supported Maximum Performance Glass Power Steering Element 13/16 (20.6) 3 3/8 (85.7) 4 1/8 (104.8) Grommet: [2] Attached Inside-Out Flow Direction 5 Nominal; 20 Absolute Kenworth, Mack Trucks Mack 5839870678A; Nelson 870678A
PT951 Power Steering Element 29/32 (23.0) & 1 15/32 (37.3) 3 15/32 (88.1) 2 25/32 (70.6) End Seals: [2] Attached Inside-Out Flow Direction PT903 (with Furnished Gasket) 20 Nominal; 45 Absolute Optional Gasket: G115-A Galion Equipment; International, Mack Buses, Trucks Galion 255027; International 279294-C92; Mack 485GB3160
B358 13/16-16 Power Steering Spin-on 3 11/16 (93.7) 4 3/8 (111.1) 2 PSID By-Pass Valve 18 Nominal; 40 Absolute Integral Gasket: G381-A International 995285-C1
BT9388 3/4-16 Power Steering Spin-on 2 21/32 (67.5) 3 1/2 (88.9) 20 PSID By-Pass Valve 3 Nominal; 10 Absolute Integral Gasket: [1] Included International Thomas, Buses; Ford, Freightliner, International, Sterling, Western Star Trucks Ford F8HZ-3C602-AA; Freightliner T1808D, VMLT1808D; International 2503221-C1
P183 Power Steering or Hydraulic Element 1 1/16 (27.0) 3 3/16 (81.0) 1 9/16 (39.7) End Seals: [2] Attached 18 Nominal; 40 Absolute Case, Caterpillar, Ford, International, Massey Ferguson Equipment; Chrysler, Ford Automotive Case A22279; International 133205-R91
P186 Power Steering Element 1 1/8 (28.6) 3 17/32 (89.7) 2 1/2 (63.5) 18 Nominal; 40 Absolute Allis Chalmers, Massey Ferguson Equipment Allis Chalmers 79170-7; International 168743-R91
P450 Power Steering Element 1 1/16 (27.0) 2 15/32 (62.7) 1 9/16 (39.7) Optional Gasket: G296 International Balers, Combines International 276259-C91
P545 Power Steering Element 1 1/8 (28.6) 3 15/16 (100.0) 5 1/8 (130.2) 20 Nominal; 45 Absolute Attached Gasket: [2] Attached WhiteGMC Trucks White 3107499
PT138-25 Hydraulic, Power Steering or Brake Element 1 1/16 (27.0) 3 15/16 (100.0) 6 1/16 (154.0) End Seals: [2] Attached 20 Nominal; 45 Absolute Furnished Gasket: G376, [1] Included Case Equipment Case A60524, A61234
PT903 Hydraulic Steering Element 13/16 (20.6) 3 3/8 (85.7) 4 1/8 (104.8) End Seals: [2] Attached Inside-Out Flow Direction.; 2 Quart Capacity P951 (without Furnished Gasket) 20 Nominal; 45 Absolute Furnished Gasket: G115-A International, Kenworth, Mack, Peterbilt, Volvo Trucks Case 279294C92; International 379294-C92; Mack 9424LF634; Volvo 874487
PT475 Power Steering Element 1 23/32 (43.7) 4 1/2 (114.3) 8 15/16 (227.0) End Seals: [2] Attached 20 Nominal; 45 Absolute Optional Gasket: G252 Dresser Industrial Equipment; Galion Rollers Galion D98524; GMC 6439020
PT89 Hydraulic Steering or Power Control Element 3 3/8 (85.7) 5 1/8 (130.2) 6 (152.4) 20 Nominal; 45 Absolute Optional Gasket: G265 Allis Chalmers Tractors; Caterpillar Equipment Caterpillar 5J8877
PT9449 Power Steering Element 2 (50.8) 3 3/8 (85.7) 2 23/32 (69.1) Grommet: [2] Attached 17 Nominal; 40 Absolute Mack CH612 Truck Mack 583983213F; Nelson 83213
P106-HD Power Steering Element 11/16 (17.5) 2 5/16 (58.7) 3 31/32 (100.8) Inside-Out Flow Direction 18 Nominal; 40 Absolute Furnished Gasket: [1] Included DAF, Iveco, M.A.N., Mercedes-Benz, R.V.I. Trucks Mercedes-Benz 11507425104
P446 Power Steering Element 1 3/32 (27.8) 2 15/32 (62.7) 3 9/16 (90.5) Inside-Out Flow Direction 23 Nominal; 45 Absolute Furnished Gasket: G296 Case, Caterpillar Equipment; International Trucks Case A18061; Caterpillar 32-1504; Ford C5TZ-3C602-A; International 974707-R92
P454 Power Steering Element 1 1/16 (27.0) One End 2 15/32 (62.7) 3 9/16 (90.5) Inside-Out Flow Direction 20 Nominal; 45 Absolute Ford, Peterbilt, WhiteGMC Trucks; International-Harvester Planters Ford D0HZ-3C602-B; International 507809-C91
P528 Hydraulic and Power Steering Element 15/16 (23.8) & 1 9/16 (39.7) 4 3/4 (120.7) 4 3/16 (106.4) End Seals: [2] Attached Inside-Out Flow Direction 20 Nominal; 45 Absolute Optional Gasket: G252, G356 Freightliner, International, Kenworth, Mack, Peterbilt, Volvo Trucks White 3105264
P7134 Power Steering Element 1 3/32 (27.8) 2 15/32 (62.7) 3 9/16 (90.5) Inside-Out Flow Direction 23 Nominal; 45 Absolute Furnished Gasket: [8] Included International Buses, Trucks International 1653998-C91
P7178 Power Steering Element 7/16 (11.1) One End 2 3/4 (69.9) 3 (76.2) 14 PSID By-Pass Valve Grommet: [1] Attached Inside-Out Flow Direction 5 Nominal; 25 Absolute International Trucks International 1696766-C1
PT548 Steering Element 1 1/16 (27.0) 3 15/16 (100.0) 1 3/8 (34.9) End Seals: [2] Attached Inside-Out Flow Direction 18 Nominal; 40 Absolute Case, Ford, New Holland Equipment Ford EDPN-3K758-A
PT23528-MPG Maximum Performance Glass Power Steering Element 7/8 (22.2) One End 2 1/8 (54.0) 2 5/8 (66.7) Ponsse Forestry Machines Ponsse 36673
PT8407 Power Steering Element 7/16 (11.1) & 2 7/16 (61.9) 4 1/32 (102.4) 4 5/32 (105.6) 8 PSID By-Pass Valve Attached Gasket: [1] Attached Freightliner, International Buses, Trucks Ford F0HZ-3C602-A; International 1681202-C91
S451 Resin Ribbon Power Steering Element 1 7/8 (47.6) 2 1/4 (57.2) 1 13/16 (46.0) FWD Corporation, Patrick Equipment; Mack Trucks FWD Corporation 7D213984; Mack 63SL12; Vickers 213984
PT23629 Hydraulic Steering Element 23/32 (18.0) One End 2 5/16 (58.9) 2 13/16 (71.4) Bypass Grommet: [1] Attached Inside-Out Flow Direction Freightliner 108SD, 114SD, 122SD, Business Class M2 106, Business Class M2 112, Business Class M2, Cascadia, Cascadia Evolution, Coronado, Coronado SD, M2 106, M2 112, MT45, MT55; Western Star 4700, 4900EX, 4900FA, 4900SA, 5700XE, 6900XD Trucks Freightliner 1417927000
BT23641 3/4-16 UNF-2B Power Steering Spin-on 3 1/32 (77.0) 4 3/32 (104.0) Anti-Drainback Valve; 14 PSID By-Pass Valve 8 Absolute Attached Gasket: [1] Attached 2022-25 Kenworth, Peterbilt Trucks with PACCAR PX-7, PX-9, MX-11, MX-13; Cummins ISX11.9G, X15 Engines Paccar J371005, J371007; Donaldson P583490; Wix WL10892

C19159
082700