BD03-ABN-A - Cartpak Bodies | ParkerGB

Cartpak Bodies | #BD03-ABN-A

Click to View CAD Model

Cartpak Bodies | #BD03-ABN-A

REGIONAL - Parker’s Cartpak sandwich mounted bodies are designed to be mounted under a standard ISO 4401-03, NFPA D03, CETOP 3 size valve, and provide a multitude of valve functionality.


Technical Specifications

  • Type/Configuration: A and B Port Interrupt
  • Body Material: Aluminum
  • Seal Material: Nitrile
  • Division: Hydraulic Systems Division
  • Configuration: A and B Port Interrupt
  • Body Material: Aluminum
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Seal Material: Nitrile
  • Cavity Size: C10-2
  • Number of Cavities: 2
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Operating Temperature: -30 to 250 °F, -34 to 121 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Weight: 0.75 lb, 0.34 kg
  • Actuation Type: n/a
  • Flow Rate: n/a
  • Maximum Flow Rate: n/a
Safety Warning

Item Information

Parker’s Cartpak bodies are designed to be mounted under a standard ISO 4401-03, NFPA D03, CETOP 3 size valve, and accept a common 10 size cartridge valve. This body and mounting style allow the designer the flexibility to use a single body to provide pressure, directional, flow, or load control, and may be “sandwiched” underneath a Parker D1 Series directional valve to provide the control functions for all portions of a hydraulic circuit.   Parker’s 4-way manual rotary spool valves operate throughout a 90 degree rotation with a closed center condition at 45 degrees. These valves are available in either aluminum or ductile iron and rated to ISO fatigue test standards; use in miscellaneous applications within mobile or industrial hydraulic markets.

Markets:
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• 11 Body Options
• Standard D03 Mount
• Coated Bodies
• NFPA Fatigued Rated
• Aluminum and Steel Bodies
• Common 10 Size Cavities

Applications:
• Pressure control
• Flow control
• Directional control
• Load control

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687505