BF1348-SP - Baldwin - Spin-on Fuel Filters | ParkerGB

Baldwin - Spin-on Fuel Filters | #BF1348-SP

BF1348-SP

Baldwin - Spin-on Fuel Filters | #BF1348-SP

Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin spin-on fuel filters keep fuel clean and engines running at maximum efficiency.


Technical Specifications

  • Product Type: Fuel/Water Separator Spin-on with Drain and Sensor Port
  • Notes: May use OP8752 to plug Sensor Port.
  • Contains: Integral Post Seal;Sensor Port Thread: 1/2-20
  • Thread Size: 1-14
  • Outside Diameter: 4 5/16 (109.5)
  • Length: 6 25/32 (172.2)
  • Gasket: Integral Gasket: [1] Included
  • O-ring: [1] Included
  • Related To: BF1348 (Drain Version);BF1348-O (Open Port Version)
  • Micron Rating: 9 Nominal; 40 Absolute
  • Application: Blue Bird Buses; Freightliner, Hino, Peterbilt Trucks; Racor 325 Series
  • Compatible Competitor Part Number: Racor S3225P
  • Brand: Baldwin
  • Industry: Automotive
    Heavy-duty on-highway transportation
    Commercial trucks and buses
    Agriculture
    Construction
    Industrial
    Marine
    Mining
    Oil & Gas
    Power Generation

  • Product Style: Fuel Filter
  • Technology: Filtration
Safety Warning

Item Information

"Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin spin-on fuel filters with heavy-duty construction keep fuel clean and engines running at maximum efficiency. New fuel systems operate at higher pressures (up to 60,000 psi) and tighter tolerances than ever before. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components. Baldwin Filters offers more than 1100 different fuel filters, fuel managers, coalescers, and fuel/water separators to protect your engine.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
082700